ST Life.augmented

HCF4081

Quad 2-Input AND Gate
  • Obsolete

The HCF4081B is a monolithic integrated circuit fabricated in Metal Oxide Semiconductor technology available in DIP and SOP packages.

The HCF4081B QUAD 2 INPUT AND GATE provide the system designer with direct implementation of the AND function and supplement the existing family of CMOS gates.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • MEDIUM SPEED OPERATION: tPD = 60ns (Typ.) at 10V
  • QUIESCENT CURRENT SPECIFIED UP TO 20V
  • 5V, 10V AND 15V PARAMETRIC RATINGS
  • INPUT LEAKAGE CURRENT II = 100nA (MAX) AT VDD =18V TA = 25 °C
  • 100% TESTED FOR QUIESCENT CURRENT

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS2489: QUAD 2 INPUT AND GATE
2.1 117 KB

Sample & Buy

Top
No Results