STGIPS10K60A
SLLIMM(TM) (small low-loss intelligent molded module) IPM, 3-phase inverter - 10 A, 600 V short-circuit rugged IGBT-
Active
This intelligent power module provides a compact, high performance AC motor drive in a simple, rugged design. Combining ST proprietary control ICs with the most advanced short-circuit-rugged IGBT system technology, this device is ideal for 3-phase inverters in applications such as home appliances and air conditioners. SLLIMM™ is a trademark of STMicroelectronics.
Key Features
- IPM 10 A, 600 V, 3-phase IGBT inverter bridge including control ICs for gate driving and free-wheeling diodes
- Short-circuit rugged IGBT
- VCE(sat)negative temperature coefficient
- 3.3 V, 5 V, 15 V CMOS/TTL inputs comparators with hysteresis and pull down resistor
- Under-voltage lockout
- Internal bootstrap diode
- Interlocking function
- DBC substrate leading to low thermal resistance
- Isolation rating of 2500 Vrms/min.
- 5 kΩ NTC thermistor for temperature control
- UL recognized : UL1557 file E81734
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DS6207: SLLIMM™ (small low-loss intelligent molded module) IPM, 3-phase inverter - 10 A, 600 V short-circuit rugged IGBT
|
10.0 | 849 KB |
Application Notes
| Description | Version | Size |
|---|---|---|
|
AN3338: SLLIMM™ small low-loss intelligent molded module
|
3.0 | 4,251 KB |
|
AN4043: SLLIMM™-nano small low-loss intelligent molded module
|
2.0 | 4,942 KB |
Technical Notes & Articles
| Description | Version | Size |
|---|---|---|
|
TN0107: Mounting instructions for SDIP-25L and SDIP-38L intelligent power modules (IPM)
|
2.1 | 427 KB |
User Manual
| Description | Version | Size |
|---|---|---|
|
UM0969: 3-phase motor control demonstration board featuring IGBT intelligent power module STGIPS10K60A
|
2.0 | 3,141 KB |
Presentations & Training Material
Presentations
| Description | Version | Size |
|---|---|---|
|
IGBT intelligent power modules for AC motor drive up to 2kW
|
1,071 KB |
Related Tools and Software
Related Tools and Software
| Part Number | Description |
|---|---|
| STEVAL-IHM027V1 | Power board with MC connector based on the STGIPS10K60A 10 A, 600 V intelligent power module |
Publications and Collaterals
Flyer
| Description | Version | Size |
|---|---|---|
|
IGBT intelligent power modules
|
1.0.0 | 568 KB |
Sample & Buy
Top| Part Number | Marketing Status | Package | Packing Type | Operating Temperature (min) | Operating Temperature (max) | Automotive Grade | Order From ST | Unit Price (US$)* @ | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STGIPS10K60A | Active | SDIP-25L | Tube | _ | - |
| Ecopack1 | PDF XML | |||||||||||||||||||||||||||||||||||||||||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
|||||||||||||||||||||||||||||||||||||||||||||||||||