M41T56
Active
Design Win
Serial real-time clock (RTC) with 56 bytes NVRAM

Download datasheet Order Direct

Product overview

Description

The M41T56 is a low-power, serial real-time clock (RTC) with 56 bytes of NVRAM. A built-in 32,768 Hz oscillator (external crystal controlled) and the first 8 bytes of the RAM are used for the clock/calendar function and are configured in binary coded decimal (BCD) format. Addresses and data are transferred serially via a two-line, bidirectional bus. The built-in address register is incremented automatically after each WRITE or READ data byte.

The M41T56 clock has a built-in power sense circuit which detects power failures and automatically switches to the battery supply during power failures. The energy needed to sustain the RAM and clock operations can be supplied from a small lithium coin cell.

Typical data retention time is in excess of 10 years with a 50 mAh, 3 V lithium cell. The M41T56 is supplied in an 8-lead plastic SOIC package.

  • All features

    • Counters for seconds, minutes, hours, day, date, month, years, and century
    • 32 KHz crystal oscillator integrating load capacitance (12.5 pF) providing exceptional oscillator stability and high crystal series resistance operation
    • Serial interface supports I2C bus (100 kHz protocol)
    • Ultra-low battery supply current of 450 nA (typ at 3 V)
    • 5 V ±10% supply voltage
    • Timekeeping down to 2.5 V
    • Automatic power-fail detect and switch circuitry
    • 56 bytes of general purpose RAM
    • Software clock calibration to compensate crystal deviation due to temperature
    • Automatic leap year compensation
    • Operating temperature of –40 °C to 85 °C
    • Available in an 8-lead, 150-mil, plastic SOIC (SO8)
    • RoHS compliant
      • Lead-free second level interconnect

Circuit Diagram

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M41T56

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
M41T56M6F
Active
SO-8 Industrial Ecopack3 - -

M41T56M6F

Package:

SO-8

Material Declaration**:

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
NVRAM size (B)
min
max
M41T56M6F

Distributor availability of M41T56M6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M41T56M6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M41T56M6F

Operating Temperature (°C)

Min:

Max:

NVRAM size (B):

56

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors