Product overview
Description
The TS555 is a single CMOS timer with very low consumption:
(Icc(TYP)TS555 = 110 μA at VCC = +5 V versus Icc(TYP)NE555(a)= 3 mA),
and high frequency:
(ff(max.) TS555 = 2.7 MHz versus f(max)NE555(a)= 0.1 MHz).
Timing remains accurate in both monostable and astable mode.
The TS555 provides reduced supply current spikes during output transitions, which enable the use of lower decoupling capacitors compared to those required by bipolar NE555(a).
With the high input impedance (1012Ω), timing capacitors can also be minimized.
-
All features
- Very low power consumption:
- 110 μA typ at VCC= 5 V
- 90 μA typ at VCC= 3 V
- High maximum astable frequency of 2.7 MHz
- Pin-to-pin functionally-compatible with bipolar NE555(a)
- Wide voltage range: +2 V to +16 V
- Supply current spikes reduced during output transitions
- High input impedance: 1012Ω
- Output compatible with TTL, CMOS and logic MOS
- Very low power consumption:
Circuit Diagram
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TS555IDTTR | Active Product is in volume production. | SO-8 | Industrial | Ecopack3 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| TS555IDTTR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
TS555IDTTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors