TS556
Active
Design Win
Low power dual CMOS timer

Download datasheet

Product overview

Description

The TS556 is a dual CMOS timer which offers a very low consumption: (Icc(TYP)TS556 = 220 μA at VCC = 5 V versus Icc(TYP) NE556(a)= 6 mA),

and high frequency:(f(max.)TS556 = 2.7 MHz versus f(max.)NE556(a)= 0.1 MHz)

In both monostable and astable modes, timing remains very accurate.

The TS556 provides reduced supply current spikes during output transitions, which enables the use of lower decoupling capacitors compared to those required by bipolar NE556(a).

Due to the high input impedance (1012 Ω), timing capacitors can also be minimized.

  • All features

    • Very low power consumption:
      • 220 μA typ at VCC= 5 V
      • 180 μA typ at VCC= 3 V
    • High maximum astable frequency 2.7 MHz
    • Pin-to-pin and functionally compatible with bipolar NE5561
    • Wide voltage range: 2 V to 16 V
    • Supply current spikes reduced during output transitions
    • High input impedance: 1012Ω
    • Output compatible with TTL, CMOS and logic MOS

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TS556

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
TS556IDTTR
Active
SO-14 Industrial Ecopack3 - -

TS556IDTTR

Package:

SO-14

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-14

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
TS556IDTTR

Distributor availability of TS556IDTTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TS556IDTTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS556IDTTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors