STM6524
6-pin Smart Reset-
Active
The Smart Reset™ devices provide a useful feature that ensures inadvertent short reset push-button closures do not cause system resets. This is done by implementing extended Smart Reset™ input delay time (tSRC) and combined push-button inputs, which together ensures a safe reset and eliminates the need for a specific dedicated reset button.
This reset configuration provides versatility and allows the application to distinguish between a software generated interrupt and a hard system reset. When the input push-buttons are connected to microcontroller interrupt inputs, and are closed for a short time, the processor can only be interrupted. If the system still does not respond properly, continuing to keep the push-buttons closed for the extended setup time tSRCcauses a hard reset of the processor through the reset output.
The STM6524 has two combined delayed Smart Reset™ inputs (
Key Features
- Operating voltage 1.65 V to 5.5 V
- Low supply current 1.5 μA
- Integrated test mode
- Dual Smart Reset™ push-button inputs with fixed extended reset setup delay (tSRC) from 0.5 s to 10 s in 0.5 s steps (typ.), option with internal pull-up resistor
- Push-button controlled reset pulse duration
Option 1: fully push-button controlled, no fixed or minimum pulse width guaranteed Option 2: defined output reset pulse duration (tREC), factory-programmed - No power-on reset
- Single reset output
Active low or active high Push-pull or open drain with optional pull-up resistor - Fixed Smart Reset™ input logic voltage levels
- Operating temperature: –40 C to +85 C
- UDFN6 package: 1.6 mm x 1.3 mm
- ECOPACK®2 (RoHS compliant, Halogen-Free)
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DS8698: 6-pin Smart Reset™
|
3.0 | 268 KB |
Publications and Collaterals
Brochure
| Description | Version | Size |
|---|---|---|
|
ST’s solutions for mobile devices
|
1.0.0 | 2,217 KB |
Sample & Buy
Top| Part Number | Marketing Status | Package | Packing Type | Reset pulse width (min) | Reset pulse width (max) | Operating Temperature (min) | Operating Temperature (max) | Order From ST | Unit Price (US$)* @ | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STM6524AHARDL6F | Active | UDFN-6L 1.3X1.6 X0.55,PITCH 0.40 | Tape And Reel | 1.28 | 360 | -40 | 85 | - |
| Ecopack2 | - | ||||||||||||||||||||||||||
| STM6524ALABDL6F | Active | UDFN-6L 1.3X1.6 X0.55,PITCH 0.40 | Tape And Reel | 240 | 480 | -40 | 85 | - |
| Ecopack2 | - | ||||||||||||||||||||||||||
| STM6524ALARDL6F | Active | UDFN-6L 1.3X1.6 X0.55,PITCH 0.40 | Tape And Reel | 1.28 | 360 | -40 | 85 | - |
| Ecopack2 | - | ||||||||||||||||||||||||||
| STM6524APARDL6F | Active | UDFN-6L 1.3X1.6 X0.55,PITCH 0.40 | Tape And Reel | 1.28 | 360 | -40 | 85 | - |
| Ecopack2 | PDF XML | ||||||||||||||||||||||||||
| STM6524AUABDL6F | Active | UDFN-6L 1.3X1.6 X0.55,PITCH 0.40 | Tape And Reel | 240 | 480 | -40 | 85 | - |
| Ecopack2 | - | ||||||||||||||||||||||||||
| STM6524AUARDL6F | Active | UDFN-6L 1.3X1.6 X0.55,PITCH 0.40 | Tape And Reel | 1.28 | 360 | -40 | 85 | - |
| Ecopack2 | - | ||||||||||||||||||||||||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
|||||||||||||||||||||||||||||||||||||