STM6519
4-pin Smart Reset͐2;-
Active
The Smart ResetTMdevices provide a useful feature which ensures that inadvertent short reset push-button closures do not cause system resets. This is done by implementing an extended Smart Reset input delay time (tSRC), which ensures a safe reset and eliminates the need for a specific dedicated reset button.
This reset configuration provides versatility and allows the application to distinguish between a software generated interrupt and a hard system reset. When the input push-button is connected to the microcontroller interrupt input, and is closed for a short time, the processor can only be interrupted. If the system still does not respond properly, continuing to keep the push-buttons closed for the extended setup time tSRCcauses a hard reset of the processor through the reset output.
The STM6519 has one Smart Reset input (
Key Features
- Operating voltage range 2 V to 5.5 V
- Low supply current 1 μA
- Integrated test mode
- Single Smart Reset™ push-button input with fixed extended reset setup delay (tSRC) from 0.5 s to 10 s in 0.5 s steps (typ.), option with internal input pull-up resistor
- Push-button controlled reset pulse duration
Option 1: fully push-button controlled, no fixed or minimum pulse width guaranteed Option 2: defined output reset pulse duration (tREC), factory-programmed - Single reset output
Active-low or active-high Push-pull or open drain with optional pull-up resistor - Fixed Smart Reset input logic voltage levels
- Operating temperature: -40 °C to +85 °C
- UDFN4 package 1.00 mm x 1.45 mm and UDFN6 package 1.00 mm x 1.45 mm
- ECOPACK®2 (RoHS compliant, Halogen-Free)
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DS8614: 4-pin Smart Reset™
|
6.0 | 392 KB |
Publications and Collaterals
Brochure
| Description | Version | Size |
|---|---|---|
|
ST’s solutions for mobile devices
|
1.0.0 | 2,217 KB |
Sample & Buy
Top| Part Number | Marketing Status | Package | Packing Type | Reset pulse width (min) | Reset pulse width (max) | Operating Temperature (min) | Operating Temperature (max) | Order From ST | Unit Price (US$)* @ | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STM6519ACARUB6F | Active | UFDFPN 1X1.45X0.6 6L PITCH0.5 | Tape And Reel | 1.28 | 360 | -40 | 85 | - |
| Ecopack2 | - | |||||||||||||||||||||||||||||||
| STM6519AHARUB6F | Active | UFDFPN 1X1.45X0.6 6L PITCH0.5 | Tape And Reel | 1.28 | 360 | -40 | 85 | - |
| Ecopack2 | - | |||||||||||||||||||||||||||||||
| STM6519AHARUC6F | Evaluation | UDFN-4L 1.45X1.0X.055, PITCH 0.6 | Tape And Reel | 1.28 | 360 | -40 | 85 | - | No data reported, please contact our Distributors | Ecopack2 | - | |||||||||||||||||||||||||||||||
| STM6519ALARUB6F | Active | UFDFPN 1X1.45X0.6 6L PITCH0.5 | Tape And Reel | 1.28 | 360 | -40 | 85 | - |
| Ecopack2 | - | |||||||||||||||||||||||||||||||
| STM6519ALARUC6F | Evaluation | UDFN-4L 1.45X1.0X.055, PITCH 0.6 | Tape And Reel | 1.28 | 360 | -40 | 85 | - | No data reported, please contact our Distributors | Ecopack2 | - | |||||||||||||||||||||||||||||||
| STM6519APAAUB6F | Active | UFDFPN 1X1.45X0.6 6L PITCH0.5 | Tape And Reel | 1.28 | 360 | -40 | 85 | - |
| Ecopack2 | - | |||||||||||||||||||||||||||||||
| STM6519APARUB6F | Active | UFDFPN 1X1.45X0.6 6L PITCH0.5 | Tape And Reel | 1.28 | 360 | -40 | 85 | - |
| Ecopack2 | - | |||||||||||||||||||||||||||||||
| STM6519APARUC6F | Evaluation | UDFN-4L 1.45X1.0X.055, PITCH 0.6 | Tape And Reel | 1.28 | 360 | -40 | 85 | - | No data reported, please contact our Distributors | Ecopack2 | - | |||||||||||||||||||||||||||||||
| STM6519APBBUB6F | Active | UFDFPN 1X1.45X0.6 6L PITCH0.5 | Tape And Reel | 1.28 | 360 | -40 | 85 | - |
| Ecopack2 | - | |||||||||||||||||||||||||||||||
| STM6519AUARUB6F | Active | UFDFPN 1X1.45X0.6 6L PITCH0.5 | Tape And Reel | 1.28 | 360 | -40 | 85 | - |
| Ecopack2 | - | |||||||||||||||||||||||||||||||
| STM6519AUARUC6F | Evaluation | UDFN-4L 1.45X1.0X.055, PITCH 0.6 | Tape And Reel | 1.28 | 360 | -40 | 85 | - | No data reported, please contact our Distributors | Ecopack2 | - | |||||||||||||||||||||||||||||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
||||||||||||||||||||||||||||||||||||||||||