Product overview
Description
The TS831 is an ultra low power integrated circuit incorporating a high stability band-gap voltage reference and a comparator with an open drain output.
The threshold voltage is set at 4.33V for TS831-5, 4.5V for TS831-4 and 2.71V for TS831-3 by internal thermally matched resistors.
The comparator exhibits a 20µs response (with 10mV overdrive) and has an open drain output active when input voltage is lower than the threshold. An internal hysteresis, 100mV for TS831-4 / TS831-5 and 60mV for TS831-3, increases the comparator's noise margin and prevents false reset operation.
-
All features
- INTERNAL BUILT-IN HYSTERESIS
- FAST RESPONSE TIME : 20µs FOR A 10mV OVERDRIVE
- ULTRA LOW POWER CONSUMPTION :
12µA maximum - THRESHOLD VOLTAGE:\t
4.33V typ. FOR TS831-5 4.50V typ. FOR TS831-4 2.71V typ. FOR TS831-3 - PRECISION RESET THRESHOLD
- OPEN DRAIN OUTPUT COMPARATOR
- PIN TO PIN COMPATIBLE WITH MC33064 AND MC33164
- GUARANTEED RESET OPERATION FOR VCC DOWN TO 1V
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TS831-3IDT | Active Product is in volume production. | SO-8 | Industrial | Ecopack3 | - | - | |
| TS831-3IPT | Active Product is in volume production. | TSSOP-8L | Industrial | Ecopack3 | - | - | |
| TS831-4IDT | Active Product is in volume production. | SO-8 | Industrial | Ecopack3 | - | - | |
| TS831-4IZT | Active Product is in volume production. | TO-92 | Industrial | Ecopack3 | - | - | |
| TS831-5IDT | Active Product is in volume production. | SO-8 | Industrial | Ecopack3 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| TS831-4IZT | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| TS831-4IDT | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| TS831-3IPT | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| TS831-3IDT | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| TS831-5IDT | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
TS831-4IZT Active
TS831-4IDT Active
TS831-3IPT Active
TS831-3IDT Active
TS831-5IDT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors