STG3820
NRND
Design Win
Low voltage high bandwidth quad DPDT switch

Download datasheet

Product overview

Description

The STG3820 device is a high-speed CMOS low voltage quad analog DPDT (dual pole dual throw) switch or 2:1 multiplexer/demultiplexer switch fabricated in silicon gate C2MOS technology. It is designed to operate from 1.65 V to 4.3 V, making this device ideal for portable applications.

The SELm-n input is provided to control the switches. The switches nS1 and mS1 are ON (connected to common ports Dn and Dm respectively) when the SELm-n input is held high and OFF (high impedance state exists between the two ports) when the SELm-n is held low. The switches nS2 and mS2 are ON (connected to common port Dn and Dm respectively) when the SELm-n input is held low and OFF (high impedance state exists between the two ports) when the SELm-n is held high.

The STG3820 device has an integrated fail safe function to withstand overvoltage condition when the device is powered off. Additional key features are fast switching speed, break-before-make-delay time and ultralow power consumption. All inputs and outputs are equipped with protection circuits against static discharge, giving them ESD immunity and transient excess voltage.

  • All features

    • Ultralow power dissipation
      • ICC= 1 μA (max.) at TA= 85 °C
    • Low “ON” resistance
      • RON= 5.4 Ω (TA= 25 °C) at VCC= 4.3 V
      • RON= 6.6 Ω (TA= 25 °C) at VCC= 3.0 V
    • Wide operating voltage range
      • VCC(OPR.) = 1.65 V to 4.3 V
    • 4.3 V tolerant and 1.8 V compatible threshold on digital control input at VCC= 2.3 V to 3.0 V
    • 4 select pins controlling 2 switches each
    • Typical bandwidth (-3 dB) at 800 MHz on all channels
    • USB (2.0) high speed (480 Mbps) signal switching compliant
    • Integrated fail safe function
    • Latch-up performance exceeds 100 mA per JESD 78, Class II
    • ESD performance exceeds JESD22 2000-V human body model (A114-A)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STG3820

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STG3820BJR
NRND
CSP P 0.4 mm Industrial Ecopack3 - -

STG3820BJR

Package:

CSP P 0.4 mm

Material Declaration**:

Marketing Status

NRND

Package

CSP P 0.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STG3820BJR

Distributor availability of STG3820BJR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STG3820BJR NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STG3820BJR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors