M74HC4851
Active
Design Win
Single 8 Channel Analog Mux/Demux With Injection Current Protection

Download datasheet Order Direct

Product overview

Description

The M74HC4851 device is a single 8-channel analog multiplexer/demultiplexer manufactured with silicon gate C2MOS technology.

It features injection current effect control which makes the device particularly suited for use in automotive applications where voltages in excess of normal logic voltages are common. The injection current effect control allows signals at disabled input channels to exceed the supply voltage range or go down to ground without affecting the signal of the enabled analog channel.

This eliminates the need for external diode-resistor networks typically used to keep the analog channel signals within the supply voltage range.

  • All features

    • Low power dissipation
      • ICC= 2 μA (max.) at TA= 25 C
    • Injection current protection
      • VΔOUT<1 m V at VCC= 5 V, IIN≤ 1 mA
      • RS≤ 3.9 kΩ
    • “ON” resistance at TA= 25 C
      • 215 Ω typ. (VCC= 3.0 V)
      • 160 Ω typ. (VCC= 4.5 V)
      • 150 Ω typ. (VCC= 6 V)
    • Fast switching
      • tpd= 8.6 ns (typ.) at TA= 25 C, VCC= 4.5 V
    • Wide operating supply voltage range
      • VCC= 2 V to 6 V
    • High noise immunity
      • VNIH= VNIL= 28% VCC(min.)
    • Pin and function compatible with series 4051, 4851
    • Latch-up performance exceeds 500 mA
      • (JESD 17)
    • ESD performance
      • HBM: 2000 V
      • MM: 200 V
      • CDM: 1000 V

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M74HC4851

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
M74HC4851YRM13TR
Active
SO-16 Automotive Ecopack2 - -
M74HC4851YTTR
Active
TSSOP-16L Automotive Ecopack3 - -

M74HC4851YRM13TR

Package:

SO-16

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-16

Grade

Automotive

RoHS Compliance Grade

Ecopack2

M74HC4851YTTR

Package:

TSSOP-16L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-16L

Grade

Automotive

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
M74HC4851YTTR

Distributor availability of M74HC4851YTTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
M74HC4851YRM13TR

Distributor availability of M74HC4851YRM13TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M74HC4851YTTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M74HC4851YTTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

M74HC4851YRM13TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M74HC4851YRM13TR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors