L9348

Obsolete
Design Win

4-channel valve driver

Download datasheet

Product overview

Description

The L9348 is a monolithic integrated quad low side driver realized in advanced Multipower-BCD technology. It is intended to drive inductive loads (relays, electromagnetic valves) in automotive and industrial applications.

  • All features

    • SIGNAL- AND POWER-GROUND-LOSS SHUTDOWN
    • OVERTEMPERATURE SHUTDOWN
    • 3.3V CMOS COMPATIBLE INPUTS AND STATUS
    • OUTPUT SHORT CIRCUIT CURRENT PROTECTION
    • LOW ON-RESISTANCE 2 X 0.2 , 2 X 0.35 (TYP.)
    • SUPPLY VOLTAGE RANGE: 4.8 TO 18V
    • OUTPUT VOLTAGE CLAMP DURING RECIRCULATION OF INDUCTIVE LOADS
    • OUTPUT VOLTAGE UP TO 40V
    • LOW POWER DISSIPATION DURING RECIRCULATION OF INDUCTIVE LOADS BY INTEGRATED FREE WHEELING DIODES (3A-DRIVERS ONLY)
    • REAL TIME DIAGNOSTIC FUNCTIONS
    • OUTPUT CURRENT CAPABILITY 2 X 5A AND 2 X 3A

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L9348

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models