VN610SP-E

Obsolete
Design Win

SINGLE CHANNEL HIGH SIDE SOLID STATE RELAY

Download datasheet

Product overview

Description

The VN610SP-E is a monolithic device made using STMicroelectronics™ VIPower™ M0-3 technology. It is intended for driving resistive or inductive loads with one side connected to ground.

Active VCC pin voltage clamp protects the device against low energy spikes (see ISO7637 transient compatibility table). This device integrates an analog current sense which delivers a current proportional to the load current (according to a known ratio).

Active current limitation combined with thermal shutdown and automatic restart protect the device against overload. Device automatically turns off in case of ground pin disconnection.

  • All features

    • ECOPACK®: lead free and RoHS compliant
    • Automotive Grade: compliance with AEC guidelines
    • Output current: 45 A
    • CMOS compatible inputs
    • Proportional load current sense
    • Undervoltage and overvoltage shutdown
    • Overvoltage clamp
    • Thermal shutdown
    • Current limitation
    • Very low standby power consumption
    • Protection against loss of ground and loss of VCC
    • Reverse battery protected
    • In compliance with the 2002/95/EC european directive

EDA Symbols, Footprints and 3D Models

The STMicroelectronics team - VN610SP-E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models