ST Life.augmented

VN750-E

High Side Driver
  • active Active

The VN750-E is a monolithic device designed in STMicroelectronics™ VIPower™ M0-3 technology intended for driving any kind of load with one side connected to ground.

Active VCC pin voltage clamp protects the device against low energy spikes (see ISO7637 transient compatibility table). Active current limitation combined with thermal shutdown and automatic restart help protect the device against overload.

The device detects open load condition in on-state and off-state. Output shorted to VCC is detected in the off-state. Device automatically turns off in case of ground pin disconnection.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • ECOPACK®: lead free and RoHS compliant
  • Automotive Grade: compliance with AEC guidelines
  • CMOS compatible input
  • On-state open-load detection
  • Off-state open-load detection
  • Shorted load protection
  • Undervoltage and overvoltage shutdown
  • Protection against loss of ground
  • Very low standby current
  • Reverse battery protection

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS4068: High-side driver
7.0 767 KB

Application Notes

Description Version Size
pdf
AN1596: VIPower: high side drivers for automotive
3.2 301 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
VIPower™ M0-5 Enhanced family
224 KB

Selection Guides

Description Version Size
pdf
Car body selection guide
1,889 KB

Brochure

Description Version Size
pdf
VIPower M0-5: the smart power device
1.0.0 540 KB
pdf
VIPower™ M0-7 Miniaturized high-side driver family
1.1 2,117 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
VN750B5-EActiveP2PAKTubeYes-1.081Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA298800
ARROWOrder NowEUROPE13000
Farnell Element14Order NowEUROPE5001
RS COMPONENTSOrder NowEUROPE3855
MOUSEROrder NowWORLDWIDE51741
Ecopack1PDF
XML
VN750B5TR-EActiveP2PAKTape And ReelYes-1.081Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA113871000
ARROWOrder NowEUROPE10000
RUTRONIKOrder NowEUROPE710001000
FUTUREOrder NowWORLDWIDE160001000
MOUSEROrder NowWORLDWIDE5371
Ecopack1PDF
XML
VN750PT-EActivePPACK 5TubeYes-.993Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA14683000
Newark Element14Order NowAMERICA26910
ARROWOrder NowEUROPE25890
Farnell Element14Order NowEUROPE3461
MOUSEROrder NowWORLDWIDE16211
Ecopack1PDF
XML
VN750PTTR-EActivePPACK 5Tape And ReelYes-.993Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA100002500
ARROWOrder NowEUROPE450000
RUTRONIKOrder NowEUROPE75002500
FUTUREOrder NowWORLDWIDE100002500
MOUSEROrder NowWORLDWIDE18621
Ecopack1PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback