L9805E

NRND
Design Win

Super smart power motor driver with 8-Bit MCU, RAM, EEPROM, ADC, WDG, Timers, PWM and H-bridge driver

Download datasheet

Product overview

Description

The L9805 is a Super Smart Power device suited to drive resistive and inductive loads under software control. It includes a ST7 microcontroller and some pheripherals. The microcontroller can execute the software contained in the program EPROM/ROM and drive, through dedicated registers, the power bridge.

The internal voltage regulators rated to the automotive environment, PWM modules, CAN transceiver and controller, ISO 9141 transceiver, timers, temperature sensor and the AtoD converter allow the device to realize by itself a complete application, in line with the most common mechatronic requirements.

  • All features

    • 64 pin HiQUAD64 package
    • Data EEPROM: 128 bytes
    • Two 16-bit Timers, each featuring:\t\t2 Input Captures\t\t2 Output Compares\t\tExternal Clock input (on Timer 1)\t\tPWM and Pulse Generator modes\t\t
    • 10 multifunctional bidirectional I/O lines
    • CAN peripheral including Bus line interface according 2A/B passive specifications
    • Two Programmable 16-bit PWM generator modules.
    • Software Watchdog for system integrity
    • 10-bit Analog-to-Digital Converter
    • Master Reset, Power-On Reset, Low Voltage Reset
    • 8-bit Data Manipulation
    • 70mΩ DMOS H-bridge.
    • 8 x 8 Unsigned Multiply Instruction
    • 63 basic Instructions and 17 main Addressing Modes
    • Complete Development Support on DOS/WINDOWSTM™ Real-Time Emulator
    • True Bit Manipulation
    • Full Software Package on DOS/WINDOWSTM™ (C-Compiler, Cross-Assembler, Debugger)
    • User EPROM/OTP: 16 Kbytes
    • -40˚C to + 150˚C Temperature Range
    • 6.4-18V Supply Operating Range
    • 8 MHz Maximum Internal Clock Frequency
    • 16 MHz Maximum Oscillator Frequency
    • Fully Static operation
    • Data RAM: 256 bytes
    • Oscillator Supervisor

EDA Symbols, Footprints and 3D Models

The STMicroelectronics team - L9805E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
L9805E
NRND
HI-QUAD 64 14x14 Automotive Ecopack2 - -

L9805E

Package:

HI-QUAD 64 14x14

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

HI-QUAD 64 14x14

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
L9805E
Available at distributors

Distributor availability of L9805E

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L9805E NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L9805E

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors