SERC816

Active
Design Win

SERCOS Interface controller

Download datasheet

Product overview

Description

The SERCOS interface controller SERCON816 is an integrated circuit for SERCOS interface communication systems. The SERCOS interface is a digital interface for communication between systems which have to exchange information cyclically at short, fixed intervals (62,5 s to 65 ms). It is appropriate for the synchronous operation of distributed control or test equipment (e.g. connection between drives and numeric control).

A SERCOS interface communication system consists of one master and several slaves. These units are connected by a fiber optical ring. This ring starts and ends at the master. The slaves regenerate and repeat their received data or send their own telegrams. By this method the telegrams sent by the master are received by all slaves while the master receives data telegrams from the slaves. The optical fiber assures a reliable high-speed data transmission with excellent noise immunity.

The SERCOS interface controller contains all the hardware-related functions of the SERCOS interface and considerably reduces the hardware costs and the computing time requirements of the microprocessor. It is the direct link between the electro-optical receiver and transmitter and the microprocessor that executes the control algorithms. The SERCON816 can be used both for SERCOS interface masters and slaves.

The circuit contains the following functions (Fig. 1): A serial interface for making a direct connection with the optical receiver and transmitter of the fiber optic ring or with drivers to an electric ring or bus. Data and clock regeneration, the repeater for ring topologies and the serial transmitter and receiver are integrated. The signals are monitored and test signals generated. The serial interface operates up to 16 Mbaud without external circuitry. A dual port RAM (2048 * 16 bit) for control and communication data. The organization of the memory is flexible. Telegram processing for automatic transmission and monitoring of synchronous and data telegrams. Only transmission data which is intended for the particular interface user is processed. The transmitted data is either stored in the internal RAM (single or double buffer) or transferred via direct memory access (DMA). The transmission of service channel information over several communication cycles is executed automatically.

In addition to the SERCOS interface the SERCON816 can also be used for other real-time communications tasks. As an alternative to the fiber optical ring also bus topologies with RS-485 signals are supported (Fig. 4). The SERCON816 is therefore suitable for a wide range of applications.

Remark: The SERCON816 is based on the former SERCON410B SERCOS interface controller.

  • All features

    • Automatic transmission of synchronous and data telegrams in the communication cycle
    • Modulation of power of optical transmitter diode
    • Synchronization by external signal
    • Flexible RAM configuration, communication data stored in RAM (single or double buffer) or transfer via DMA
    • Automatic service channel transmission
    • Timing control signals
    • Compatible mode to SERCON410B SERCOS interface controller
    • Watchdog to monitor software and external synchronization signals
    • 100-pin plastic flat-pack casing
    • Internal repeater for ring connections
    • Maximum transmission rate of 16 Mbaud with internal clock recovery
    • Single-chip controller for SERCOS interface
    • 8/16-bit bus interface, Intel and Motorola control signals
    • Real time communication for industrial control systems
    • Data communications via optical fiber rings, RS 485 rings and RS 485 busses
    • Full duplex operation
    • Dual port RAM with 2048 word *16-bit

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SERC816

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
SERC816
Active
PQFP 100 14x20x2.7 Industrial Ecopack2 - -
SERC816/TR
Active
PQFP 100 14x20x2.7 Industrial Ecopack2 - -

SERC816

Package:

PQFP 100 14x20x2.7

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PQFP 100 14x20x2.7

Grade

Industrial

RoHS Compliance Grade

Ecopack2

SERC816/TR

Package:

PQFP 100 14x20x2.7

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PQFP 100 14x20x2.7

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Autoshutdown
min
max
SERC816
Available at distributors

Distributor availability of SERC816

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SERC816/TR
Available at distributors

Distributor availability of SERC816/TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SERC816 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SERC816

Operating Temperature (°C)

Min:

Max:

Autoshutdown:

-

Distributor Name

Distributor reported inventory date:

SERC816/TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SERC816/TR

Operating Temperature (°C)

Min:

Max:

Autoshutdown:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors