ST Life.augmented

ST4G3234

4-Bit Dual Supply Bus Buffer Level Translator with a side series resistor
  • NRND NRND

The ST4G3234 is a dual supply low voltage CMOS 4-BIT BUS BUFFER level translator fabricated with sub-micron silicon gate and five-layer metal wiring C2MOS technology. Designed for use as an interface between a 3.3V bus and a 2.5V or 1.8V bus in a mixed 3.3V/1.8V, 3.3V/2.5V, 1.8V/1.4V and 2.5V/1.8V supply systems, it achieves high speed operation while maintaining the CMOS low power dissipation.

This IC is intended for one-way asynchronous communication between data buses. The input and output power down protections disable the device when both power supply are down, so that the buses are effectively isolated.

The input tolerant buffers allow to translate VCCB compatible signals and greater signals than VCCB up/down to VCCA .

All inputs are equipped with protection circuits against static discharge, giving them ESD immunity and transient excess voltage.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • HIGH SPEED: tPD= 4.4ns (MAX.) at TA=85˚C VCCB = 1.65V; VCCA = 3.0V
  • LOW POWER DISSIPATION: ICCA = ICCB = 5μA(MAX.) at TA=85˚C
  • SYMMETRICAL OUTPUT IMPEDANCE: |IOHA| = IOLA= 10mA MIN at VCCA = 3.0V; VCCB = 1.4V to 3.6V |IOHA| = IOLA= 8mA MIN at VCCA = 2.3V; VCCB = 1.4 to 3.6V)
  • BALANCED PROPAGATION DELAYS: tPLHtPHL
  • POWER DOWN PROTECTION ON INPUTS AND OUTPUTS
  • 26Ω SERIES RESISTOR ON A SIDE OUTPUTS
  • OPERATING VOLTAGE RANGE:VCCA(OPR) = 1.4V to 3.6V (1.2V Data Retent)VCCB(OPR) = 1.4V to 3.6V (1.2V Data Retent)
  • MAX DATA RATES:380 Mbps (1.8V to 3.3V translation)260 Mbps (<1.8V to 3.3V translation)260 Mbps (Translate to 2.5V)210 Mbps (Translate to 1.5V)100 Mbps (Translate to 1.2V)
  • LATCH-UP PERFORMANCE EXCEEDS 500mA (JESD 17)
  • ESD PERFORMANCE: HBM > 2000V (MIL STD 883 method 3015); MM > 200V
  • ROHS Compliant for FLIPCHIP Package

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS4085: 4-bit dual supply bus buffer level translator with a side series resistor
7.3 443 KB

Publications and Collaterals

Brochure

Description Version Size
pdf
ST’s solutions for mobile devices
1.0.0 2,217 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
ST4G3234BJRNRNDFlip-Chip 500uTape And Reel_-.59Distributor reported inventory date: 2015-01-24
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA40004000
N/A-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback