ST Life.augmented

PD85035-E

35W 13.6V 870MHz LDMOS in PowerSO-10RF plastic package
  • active Active

The PD85035-E is a common source N-channel, enhancement-mode lateral field-effect RF power transistor. It is designed for high gain, broadband commercial and industrial applications. It operates at 13.6 V in common source mode at frequencies of up to 1 GHz. PD85035-E boasts the excellent gain, linearity and reliability of ST’s latest LDMOS technology mounted in the first true SMD plastic RF power package, PowerSO-10RF. PD85035-E’s superior linearity performance makes it an ideal solution for car mobile radio.

The PowerSO-10 plastic package, designed to offer high reliability, is the first ST JEDEC approved, high power SMD package. It has been specially optimized for RF needs and offers excellent RF performances and ease of assembly. Mounting recommendations are available in www.st.com/rf/ (look for application note AN1294).

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • Excellent thermal stability
  • Common source configuration
  • POUT = 35 W with 14.9 dB gain @ 870 MHz / 13.6 V
  • Plastic package
  • ESD protection
  • In compliance with the 2002/95/EC1 European directive

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS5324: RF power transistor, LdmoST plastic family N-channel enhancement-mode lateral MOSFETs
3.2 339 KB

Application Notes

Description Version Size
pdf
AN1294: PowerSO-10RF: the first true RF power SMD package
3.2 1,033 KB

HW Model & CAD Libraries

HW Model & CAD Libraries

Description Version Size
zip
PD85035S-E ADS model
1.0.0 425 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STEVAL-TDR031V1 45 W / 380-490 MHz RF power module based on the PD85035S-E for mobile radio applications
STSW-RFMOS001 Mismatch analysis for RF transistor circuits based on Agilent ADS
STSW-RFMOS002 Large signal load stability for RF transistors based on Agilnet ADS

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
PD85035-EActivePowerSO-10RF (formed lead)Tube_-Distributor reported inventory date: 2016-02-12
Distributor NameRegionStockMin. order
AVNETOrder NowAMERICA1500
DIGIKEYOrder NowWORLDWIDE6531
Ecopack2PDF
XML
PD85035S-EActivePowerSO-10RF (straight lead)Tube_-No availability reported, please contact our Sales officeEcopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback