LET9070CB
Obsolete
Design Win
70W 28V HF to 2GHz LDMOS TRANSISTOR

Download datasheet

Product overview

Description

The LET9070CB is a common source N-channel enhancement mode lateral field-effect RF power transistor designed for broadband commercial and industrial applications at frequencies up to 1.0 GHz. The LET9070CB is designed for high gain and broadband performance operating in common source mode at 28 V. It is ideal for base station applications requiring high linearity.

  • All features

    • Excellent thermal stability
    • Common source configuration
    • POUT (@ 28 V)= 70 W with 16 dB gain @ 945 MHz
    • BeO free package
    • In compliance with the 2002/95/EC European directive
    • Bidirectional ESD

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LET9070CB

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models