Loading spinner
CATEGORIES

Ultrafast Medium VF and QRR (200V - 400V)

ST’s medium VF and QRR 200 to 400 V ultrafast diodes, typically used in applications where switching frequency ranges from 20 kHz to over 100 kHz, feature a reverse characteristic to minimize ringing effects with other inductive devices, while having a VF able to match the power loss budget of the designer.