ST Life.augmented

LSM303DLM

Sensor module: 3-axis accelerometer and 3-axis magnetometer
  • active Active

The LSM303DLM is a system-in-package featuring a 3D digital linear acceleration sensor and a 3D digital magnetic sensor.

The various sensing elements are manufactured by using specialized micromachining processes, while the IC interfaces are realized using a CMOS technology that allows the design of a dedicated circuit which is trimmed to better match the sensing element characteristics. The LSM303DLM has a linear acceleration full-scale of ±2 g / ±4 g / ±8 g and a magnetic field full-scale of ±1.3 / ±1.9 / ±2.5 / ±4.0 / ±4.7 / ±5.6 / ±8.1 gauss, both fully selectable by the user.

The LSM303DLM includes an I2C serial bus interface that supports standard mode (100 kHz) and fast mode (400 kHz). The system can be configured to generate an interrupt signal by inertial wakeup/free-fall events, as well as by the position of the device itself. Thresholds and timing of interrupt generators are programmable on the fly by the end user.

Magnetic and accelerometer parts can be enabled or put into power-down mode separately. The LSM303DLM is available in a plastic land grid array package (LGA), and is guaranteed to operate over an extended temperature range from -40 to +85 °C.

pdf Download Datasheet

Key Features

  • Analog supply voltage: 2.16 V to 3.6 V
  • Digital supply voltage IOs: 1.8 V
  • Power-down mode
  • 3 magnetic field channels and 3 acceleration channels
  • ±1.3 to ±8.1 gauss magnetic field full-scale
  • ±2 g/±4 g/±8 g dynamically selectable full-scale
  • High performance g-sensor
  • I2C serial interface
  • 2 independent programmable interrupt generators for free-fall and motion detection
  • Accelerometer sleep-to-wakeup function
  • 6D orientation detection
  • ECOPACK®, RoHS, and “Green” compliant

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS7185: Sensor module: 3-axis accelerometer and 3-axis magnetometer
1.0 506 KB

User Manual

Description Version Size
pdf
UM1049: Unico GUI: software guide
2.0 1,837 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
LSM303DLM versus LSM303DLH
1.0.0 675 KB

Publications and Collaterals

Brochure

Description Version Size
pdf
MEMS motion sensors
1,905 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
LSM303DLMActiveLGA 28 5x5x1.0Tray_-3.472Distributor reported inventory date: 2013-05-20
Distributor NameRegionStockMin. order
ARROWOrder nowAMERICA1972940
FARNELLOrder nowEUROPE3481
MOUSEROrder nowWORLDWIDE57561
Ecopack2PDF
XML
LSM303DLMTRActiveLGA 28 5x5x1.0Tape And Reel_-Distributor reported inventory date: 2013-05-20
Distributor NameRegionStockMin. order
FUTUREOrder nowAMERICA20811
ARROWOrder nowEUROPE30000
DIGIKEYOrder nowWORLDWIDE29881
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback