ST Life.augmented

LSM303C

Ultra-compact high-performance e-compass 3D accelerometer and 3D magnetometer module
  • active Active

The LSM303C is a system-in-package featuring a 3D digital linear acceleration sensor and a 3D digital magnetic sensor.

The LSM303C has linear acceleration full scales of ±2 g / ±4 g / ±8 g and a magnetic field full scale of ±16 gauss.

The LSM303C includes an I2C serial bus interface that supports standard and fast mode (100 kHz and 400 kHz) and an SPI serial standard interface.

The system can be configured to generate an interrupt signal for free-fall, motion detection and magnetic field detection.

The magnetic and accelerometer blocks can be enabled or put into power-down mode separately.

The LSM303C is available in a plastic land grid array package (LGA) and is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.

pdf Please read
Errata Sheet
pdf Download
Datasheet

Key Features

  • 3 magnetic field channels and 3 acceleration channels
  • ±16 gauss magnetic full scale
  • ±2/±4/±8 g selectable acceleration full scale
  • 16-bit data output
  • SPI / I2C serial interfaces
  • Analog supply voltage 1.9 V to 3.6 V
  • Power-down mode / low-power mode
  • Programmable interrupt generators for free-fall, motion detection and magnetic field detection
  • Embedded temperature sensor
  • Embedded FIFO
  • ECOPACK®, RoHS and “Green” compliant

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS9813: Ultra-compact high-performance eCompass module: 3D accelerometer and 3D magnetometer
2.0 1,317 KB

Technical Notes & Articles

Description Version Size
pdf
TN0018: Surface mounting guidelines for MEMS sensors in an LGA package
5.0 218 KB

Design Notes & Tips

Description Version Size
pdf
DN0035: G-Module Motherboard
1.0 521 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
LIS2DH12 vs LSM303C
229 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-MEMS032 LSM303C Linux OS device driver
STEVAL-MKI163V1 LSM303C adapter board for standard DIL24 socket
iNEMOEngine_PW8 PW8 engine PRO - supports Win8 sensors
iNEMOEngine_PI3P PI3P engine PRO - platform independent
iNEMOEngine_PAAP PAAP engine PRO - Android Platform

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeAutomotive GradeOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
LSM303CTRActiveLGA 2X2X1 12LD PITCH 0.5MMTape And Reel_Free Samples1.4Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA154468000
AVNETOrder NowAMERICA80000
Farnell Element14Order NowEUROPE441
DIGIKEYOrder NowWORLDWIDE101441
FUTUREOrder NowWORLDWIDE46521
MOUSEROrder NowWORLDWIDE68121
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback