ST Life.augmented

STMPE811

S-Touch® advanced resistive touchscreen controller with 8-bit GPIO expander
  • active Active

The STMPE811 is a GPIO (general purpose input/output) port expander able to interface a main digital ASIC via the two-line bidirectional bus (I2C). A separate GPIO expander is often used in mobile multimedia platforms to solve the problems of the limited amount of GPIOs typically available on the digital engine.

The STMPE811 offers great flexibility, as each I/O can be configured as input, output or specific functions. The device has been designed with very low quiescent current and includes a wakeup feature for each I/O, to optimize the power consumption of the device.

A 4-wire touchscreen controller is built into the STMPE811. The touchscreen controller is enhanced with a movement tracking algorithm (to avoid excessive data), a 128 x 32 bit buffer and programmable active window feature.

pdf Download Datasheet

Key Features

  • 8 GPIOs
  • 1.8 - 3.3 V operating voltage
  • Integrated 4-wire touchscreen controller
  • Interrupt output pin
  • Wakeup feature on each I/O
  • SPI and I2C interface
  • Up to 2 devices sharing the same bus in I2C mode (1 address line)
  • 8-input 12-bit ADC
  • 128-depth buffer touchscreen controller
  • Touchscreen movement detection algorithm
  • 25 kV air-gap ESD protection (system level)
  • 4 kV HBM ESD protection (device level)

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS5742: S-Touch® advanced resistive touchscreen controller with 8-bit GPIO expander
6.0 654 KB

Application Notes

Description Version Size
pdf
AN2748: STMPE811 PCB design guideline
1.0 99 KB
pdf
AN2807: STMPE811 reference code for touchscreen controller operation
1.0 99 KB
pdf
AN2825: S-Touch® STMPE811 resistive touchscreen controller advanced features
1.3 157 KB
pdf
AN3128: STM32 embedded graphic objects/touchscreen library
5.1 4,400 KB

Technical Notes & Articles

Description Version Size
pdf
TN0074: Calibration procedure for a resistive touchscreen system based on the STMPE811
1.4 435 KB

User Manual

Description Version Size
pdf
UM0772: Advanced resistive touchscreen controller demonstration kit based on the STMPE811
3.0 849 KB
pdf
UM0857: Smart monitoring system STEVAL-IFS014V1 and STEVAL-IFS015V1, based on the STM32x
1.1 1,690 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STEVAL-CCM004V1 TFT LCD panel controller board for the STM3220G-EVAL
STEVAL-ICB004V1 Advanced resistive touchscreen controller demonstration board based on the STMPE811

Publications and Collaterals

Brochure

Description Version Size
pdf
S-Touch controllers
1.0.0 1,093 KB

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STMPE811QTRActiveVFQFPN 16 3x3x1.0Tape And Reel_Free samplesDistributor reported inventory date: 2013-05-22
Distributor NameRegionStockMin. order
AVNETOrder nowAMERICA27020
ARROWOrder nowEUROPE800
DIGIKEYOrder nowWORLDWIDE73591
MOUSEROrder nowWORLDWIDE26871
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback