ST Life.augmented

STTS3000

2.3 V memory module temperature sensor
  • active Active

The STTS3000 is targeted for DIMM modules in mobile personal computing platforms (laptops), servers and other industrial applications. The thermal sensor (TS) in the STTS3000 is compliant with the JEDEC specification TS3000 which defines memory module thermal sensors requirements for mobile platforms.

The TS provides space as well as cost savings for mobile and server platform dual inline memory modules (DIMM) manufacturers, as it is packaged in the compact 2 mm x 3 mm 8-lead TDFN package with a thinner maximum height of 0.80 mm. The DN package is compliant to JEDEC MO-229, variation WCED-3.

The digital temperature sensor has a programmable 9-12 bit analog-to-digital converter (ADC) which monitors and digitizes the temperature to a resolution of up to 0.0625 °C. The default resolution is 0.25 °C/LSB (10-bit). The typical accuracies over these temperature ranges are ±2 °C over the full temperature measurement range of –40 °C to 125 °C, ±1 °C in the +40 °C to +125 °C active temperature range, and ±0.5 °C in the +75 °C to +95 °C monitor temperature range

The temperature sensor in the STTS3000 is specified for operating at supply voltages from 2.3 V to 3.6 V. Operating at 3.3 V, the typical supply current is 160 μA (includes SMBus communication current).

The onboard sigma-delta ADC converts the measured temperature to a digital value that is calibrated in °C. For Fahrenheit applications, a lookup table or conversion routine is required. The STTS3000 is factory-calibrated and requires no external components to measure temperature.

The digital temperature sensor has user-programmable registers that provide the capabilities for DIMM temperature-sensing applications. The open drain event output pin is active when the monitoring temperature exceeds a programmable limit, or it falls above or below an alarm window. The user has the option to set the event output as a critical temperature output. This pin can be configured to operate in either a comparator mode for thermostat operation or in interrupt mode.

pdf Download Datasheet

Key Features

  • STTS3000 is a 2.3 V memory module temperature sensor forward compatible with JEDEC standard TS3000 and backward compatible with STTS424
  • Operating temperature range:–40 °C to +125 °C
  • Single supply voltage: 2.3 V to 3.6 V
  • Temperature sensor resolution: programmable (9-12 bits)0.25 °C (typ)/LSB - (10-bit) default
  • Temperature sensor accuracy (max):± 1 °C from +75 °C to +95 °C± 2 °C from +40 °C to +125 °C± 3 °C from –40 °C to +125 °C
  • ADC conversion time: 125 ms (max) at default resolution (10-bit)
  • Typical operating supply current: 160 μA
  • Temperature hysteresis selectable set points from: 0, 1.5, 3, 6.0 °C
  • Two-wire SMBus/I2C - compatible serial interface
  • Supports up to 400 kHz transfer rate
  • Does not initiate clock stretching
  • Supports SMBus timeout 25 ms - 35 ms
  • Spike suppression filters on the two-wire bus inputs
  • Voltage hysteresis per I2C specs on the two-wire bus inputs
  • 2 mm x 3 mm TDFN8, height: 0.80 mm (max)Compliant to JEDEC MO-229, WCED-3
  • RoHS compliant, halogen-free

Circuit Diagram

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DS6740: 2.3 V memory module temperature sensor
3.0 1,370 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STEVAL-MKI120V1 LPS331AP adapter board for standard DIL24 socket

Sample & Buy

Top
Part Number Marketing StatusPackagePacking TypeOperating Temperature (min) Operating Temperature (max) Automotive GradeOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STTS3000B2DN3FActiveTDFN8 2x3x0.75Tape And Reel-40125_Free samplesDistributor reported inventory date: 2013-05-17
Distributor NameRegionStockMin. order
DIGIKEYOrder nowWORLDWIDE28691
Ecopack2PDF
XML

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback