LIS331DLH
Active
Design Win
3-axis digital accelerometer, ultra low power operational modes, advanced power saving, smart sleep to wake-up functions

Download datasheet

Product overview

Description

The LIS331DLH is an ultra low-power high performance three axes linear accelerometer belonging to the \"nano\" family, with digital I2C/SPI serial interface standard output.

The device features ultra low-power operational modes that allow advanced power saving and smart sleep to wake-up functions.

The LIS331DLH has dynamically user selectable full scales of ±2g/±4g/±8g and it is capable of measuring accelerations with output data rates from 0.5 Hz to 1 kHz.

The self-test capability allows the user to check the functioning of the sensor in the final application.

The device may be configured to generate interrupt signal by inertial wake-up/free-fall events as well as by the position of the device itself.

Thresholds and timing of interrupt generators are programmable by the end user on the fly.

The LIS331DLH is available in small thin plastic land grid array package (LGA) and it is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.

  • All features

    • Embedded self-test
    • 6D orientation detection
    • ECOPACK® RoHS and \"Green\" compliant (see Section 8)
    • 10000 g high shock survivability
    • 2 independent programmable interrupt generators for free-fall and motion detection
    • 16 bit data output
    • Wide supply voltage, 2.16 V to 3.6 V
    • Ultra low-power mode consumption down to 10 μA
    • Low voltage compatible IOs, 1.8 V
    • I2C/SPI digital output interface
    • Sleep to wake-up function
    • ±2g/±4g/±8g dynamically selectable full-scale

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LIS331DLH

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
LIS331DLHTR
Active
LGA 16L 3.0x3.0x1 mm Ecopack2 - -

LIS331DLHTR

Package:

LGA 16L 3.0x3.0x1 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LGA 16L 3.0x3.0x1 mm

RoHS Compliance Grade

Ecopack2

Longevity Commitment

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Budgetary Price (US$)*/Qty
min
max
LIS331DLHTR Available at 1 distributors

Distributor availability ofLIS331DLHTR

Distributor Name
Region Stock Min. Order Third party link
ANGLIA Live EUROPE 79 1 Buy from Distributor

Distributor reported inventory date: 2026-10-20

Distributor Name

ANGLIA Live

Stock

79

Min.Order

1

Distributor reported inventory date: 2026-10-20

Active
LGA 16L 3.0x3.0x1 mm Tape and Reel ITALY EAR99 NEC -40 85

LIS331DLHTR Active

Part Number:

LIS331DLHTR

Packing Type:

Tape and Reel

RoHS:

Country of Origin:

ITALY

ECCN (EU):

NEC

Operating Temperature (°C)

Min:

-40

Max:

85

Distributor availability ofLIS331DLHTR

Distributor Name
Region Stock Min. Order Third party link
ANGLIA Live EUROPE 79 1 Buy from Distributor

Distributor reported inventory date: 2026-10-20

Distributor Name

ANGLIA Live

Stock

79

Min.Order

1

Distributor reported inventory date: 2026-10-20

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors