IIS328DQ
Active
Design Win
High-performance ultra-low-power 3-axis accelerometer with digital output for industrial applications

Download datasheet Order Direct

Product overview

Description

The IIS328DQ is an ultralow-power high-performance 3-axis linear accelerometer with a digital serial interface, SPI or I²C compatible. Recommended for industrial applications requiring an extended temperature range and long lifespan, the device features ultralow-power operational modes that allow advanced power saving and smart sleep-to-wake-up functions. The IIS328DQ has dynamic user-selectable full scales of ±2g/±4g/±8g and can measure accelerations with output data rates from 0.5 Hz to 1 kHz. The self-test capability allows the user to check the functioning of the sensor in the final application. The device may be configured to generate an interrupt signal through inertial wake-up events, or by the position of the device itself. Interrupt generators are programmable by the end user on-the-fly. Available in a small, quad, flat package, no-lead (QFPN) with a 4x4 mm footprint, the IIS328DQ corresponds to the trend towards application miniaturization and is guaranteed to operate over a temperature range from -40°C to +105°C.

  • All features

    • Wide supply voltage range: 2.16 V to 3.6 V
    • Low voltage compatible I/Os: 1.8 V
    • Ultralow power consumption: down to 10 μA
    • ±2g/±4g/±8g dynamically selectable full scale
    • SPI / I²C digital output interface
    • 16-bit data output
    • Two independent programmable interrupt generators
    • System sleep/wake-up function
    • Extended temperature range: -40°C to 105°C
    • Embedded self-test
    • High shock survivability: up to 10000 g
    • ECOPACK and RoHS compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - IIS328DQ

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
IIS328DQTR
Active
QFN 24L 4x4x1.8 mm Ecopack2 10 2015-03-01T00:00:00.000+01:00

IIS328DQTR

Package:

QFN 24L 4x4x1.8 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN 24L 4x4x1.8 mm

RoHS Compliance Grade

Ecopack2

Longevity Commitment

10

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
IIS328DQTR

Distributor availability of IIS328DQTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

IIS328DQTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

IIS328DQTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors