Product overview
Description
The STM32F4DISCOVERY Discovery kit leverages the capabilities of the STM32F407 high-performance microcontrollers, to allow users to develop audio applications easily. It includes an ST-LINK/V2-A embedded debug tool, one MEMS digital accelerometer, one digital microphone, one audio DAC with integrated class D speaker driver, LEDs, push buttons, and a USB OTG Micro-AB connector.
Specialized add-on boards can be connected by means of the extension header connectors.
-
All features
- STM32F407VGT6 microcontroller featuring 32-bit Arm® Cortex®-M4 with FPU core, 1-Mbyte flash memory and 192-Kbyte RAM in an LQFP100 package
- USB OTG FS
- MEMS 3-axis accelerometer
- MEMS audio sensor omni-directional digital microphone
- Audio DAC with integrated class D speaker driver
- User and reset push buttons
- Eight LEDs:
- LD1 (red/green) for USB communication
- LD2 (red) for 3.3 V power on
- Four user LEDs, LD3 (orange), LD4 (green), LD5 (red) and LD6 (blue)
- Two USB OTG LEDs, LD7 (green) VBUS and LD8 (red) over-current
- Board connectors:
- USB with Micro-AB
- Stereo headphone output jack
- 2.54 mm pitch extension header for all LQFP100 I/Os for quick connection to prototyping board and easy probing
- Flexible power-supply options: ST-LINK USB VBUS, USB connector, or external sources
- External application power supply: 3 V and 5 V
- Comprehensive free software including a variety of examples, part of STM32CubeF4 MCU Package, or STSW-STM32068 for using legacy standard libraries
- On-board ST-LINK/V2-A debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
- Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
You might also like...
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (4)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.1 | 19 Aug 2024 | 19 Aug 2024 | |||
| ZIP | 2.0 | 02 Feb 2026 | 02 Feb 2026 | |||
| ZIP | 2.1 | 19 Aug 2024 | 19 Aug 2024 | |||
| ZIP | 3.0 | 02 Feb 2026 | 02 Feb 2026 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 5.0 | 02 Feb 2026 | 02 Feb 2026 |
Schematic Pack (5 of 6)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 27 Nov 2025 | 27 Nov 2025 | ||||
| 2.0 | 18 Sep 2020 | 18 Sep 2020 | ||||
| 1.0 | 22 Sep 2020 | 22 Sep 2020 | ||||
| 1.0 | 22 Sep 2020 | 22 Sep 2020 | ||||
| 1.0 | 22 Sep 2020 | 22 Sep 2020 | ||||
| 1.0 | 02 Feb 2026 | 02 Feb 2026 |
Quality and Reliability
| Part Number | RoHS Compliance Grade | Grade | Material Declaration** |
|---|---|---|---|
| STM32F407G-DISC1 | Ecopack1 | Industrial | |
STM32F407G-DISC1
Package:
IndustrialMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Specific features | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STM32F407G-DISC1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
STM32F407G-DISC1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors