STM32F0DISCOVERY
Active
Design Win
Discovery kit with STM32F051R8 MCU

Download databrief Order Direct

Product overview

Description

The STM32F0DISCOVERY helps you to discover the STM32F051xx Cortex®-M0 features and to develop your applications easily. It includes everything required for beginners and experienced users to get started quickly.

Based on the STM32F051R8T6, it includes an ST-LINK/V2 embedded debug tool, LEDs, pushbuttons and an additional prototyping board for easy connection of additional components and modules.

  • All features

    • STM32F051R8T6 microcontroller featuring 64 KB Flash memory, 8 KB RAM in an LQFP64 package
    • On-board ST-LINK/V2 with selection mode switch to use the kit as a standalone ST-LINK/V2 (with SWD connector for programming and debugging)
    • Board power supply: through USB bus or from an external 5 V supply voltage
    • External application power supply: 3 V and 5 V
    • Four LEDs:
      • LD1 (red) for 3.3 V power on
      • LD2 (red/green) for USB communication
      • LD3 (green) for PC9 output
      • LD4 (blue) for PC8 output
    • Two push buttons (user and reset)
    • Extension header for all LQFP64 I/Os for quick connection to prototyping board and easy probing
    • An additional board is provided which can be connected to the extension connector for even easier prototyping and probing.
    • Comprehensive free software including a variety of examples, part of STM32CubeF0 package or STSW-STM32049 for legacy Standard Libraries usage

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM32F0DISCOVERY
Active
Ecopack1 - -

STM32F0DISCOVERY

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

Longevity Starting Date

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Specific features
WEEE Compliant
Core Product
STM32F0DISCOVERY

Distributor availability of STM32F0DISCOVERY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32F0DISCOVERY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F0DISCOVERY

Supplier:

ST

Specific features:

-

WEEE Compliant:

true

Core Product:

STM32F051R8

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors