STEVAL-CCM001V2
Graphic panel demonstration board based on the STM32-
Active
The STM32-based STEVAL-CCM001V2 graphic panel demonstration board displays images oneby- one in a slideshow fashion. The heart of this board is the STM32 microcontroller, which is capable of reading a memory card containing photographs, and display them on a TFT screen.
The memory used to store the images is a microSD card. A 3-axis MEMS accelerometer is used for picture orientation.
With the growing popularity of digital cameras and cellular phones with high-pixel photo capability, it is becoming more common for people to store digital photos in storage media rather than producing prints. Digital photo frames are an ideal solution to preview digital images. Bundling image display solutions with the STM32 shows the capability of this microcontroller in the world of multimedia. Additional features of the board include display of room temperature, date and time, a touchscreen-based keypad as user interface, USB mass storage, ZigBee® and a rechargeable battery system.
The application can be used either as a standalone solution, or combined with other applications such as POS, card readers, security panels, USB speakers or high-end remote controls.
Key Features
- Microcontroller: STM32-HD (64 KB RAM)
- 320 x 240 resolution parallel TFT screen using FSMC peripheral for faster display
- Bluetooth module footprint
- Touchscreen for user interface
- ZigBee® for picture transfer
- STM32-based RTC available to display date/time and calendar
- MEMS device to rotate the image based on TFT position
- MicroSD card interfaced through SDIO
- USB Mini-B connector
- PC connectivity
- User-programmable time interval for photo display
- Senses temperature and displays data on TFT
- On-board power supply for DPF
- Rechargeable battery circuit available
- On-board JTAG connector for firmware upgrade and modifications
- Additional ESD protection device for USB and SD card
- RoHS compliant
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DB0956: Graphic panel demonstration board based on the STM32
|
1.1 | 182 KB |
User Manual
| Description | Version | Size |
|---|---|---|
|
UM0874: Graphical display panel demonstration board based on the STM32F103VE
|
1.2 | 1,000 KB |
Hardware Resources
Board Manufacturing Specification
| Description | Version | Size |
|---|---|---|
|
Gerber files for STEVAL-CCM001V2 board
|
1.0 | 685 KB |
Bill of Materials
| Description | Version | Size |
|---|---|---|
|
BOM for STEVAL-CCM001V2 board
|
1.0 | 13 KB |
Schematic Pack
| Description | Version | Size |
|---|---|---|
|
Board schematics for STEVAL-CCM001V2 board
|
1.0 | 167 KB |
Associated Software
Related Tools and Software
| Part Number | Description |
|---|---|
| STSW-CCM001 | Firmware for STEVAL-CCM001V2 board |
Sample & Buy
Top| Part Number | Marketing Status | Core Product | Order From ST | Unit Price (US$)* @ 1 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-CCM001V2 | Active | LIS331DLH; STM32F103VET6 | 140.26 |
| Ecopack2 | - | |||||||||||||||||||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
|||||||||||||||||||||||||||