ST Life.augmented

STEVAL-CCM003V1

Graphic panel with ZigBee® features based on the STM32 and SPZBE260 module
  • NRND NRND

The complete system is designed as two separate hardware units.

The STEVAL-CCM003V2 described in this document, also called "monitoring unit", consists of a TFT and ZigBee® module interfaced with the STM32 for viewing / monitoring JPEG images.

The second unit, called the "camera unit" is the STEVAL-IFV001V1 and consists of a camera with a ZigBee® module interfaced with the STM32 microcontroller. The STM32 microcontroller in the camera unit captures JPEG images from the camera (using DMA) and transfers them to the ZigBee® network using the SPI-controlled SN260 module.

The images are transferred in JPEG format, which helps to reduce transfer time on the ZigBee® network. The camera unit can also record these images in the on-board memory (microSD card) using the FAT file system. The user can record these images at the click of a button, or the system can be expanded to record the images when motion is detected by the camera (using the PIR sensor).

The monitoring unit scans for JPEG images on the ZigBee® network. Once the images are available on the network, it captures the images.

These JPEG images are then converted into BMP format for display on the on-board TFT. Both units can be powered either from a battery or through USB. The system can be configured to enter standby mode as per the user configuration. This feature helps reduce system power consumption.

These features render the system suitable for applications where certain areas require wireless monitoring, such as door phones or baby monitoring systems.

pdf Download Datasheet

Key Features

  • Microsoft FAT16/FAT32 compatible library
  • JPEG decoder algorithm
  • S-Touch™-based touch keys for menu navigation
  • MEMS-controlled image orientation based on frame alignment
  • User programmable time interval for pictures
  • ZigBee® module for user applications
  • Date, time and temperature display
  • USB mass-storage connectivity for picture transfer
  • Rechargeable battery powered
  • On-board JTAG connector for firmware upgrade
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0975: Graphic panel with ZigBee® features based on the STM32 and SPZBE260 module
1.1 190 KB

User Manual

Description Version Size
pdf
UM0908: STM32-based camera with ZigBee® connectivity
1.0 1,985 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
Gerber files for STEVAL-CCM003V1 board
1.0 683 KB

Bill of Materials

Description Version Size
pdf
BOM for STEVAL-CCM003V1 board
1.0 74 KB

Schematic Pack

Description Version Size
pdf
Board schematics for STEVAL-CCM003V1 board
1.0 167 KB

Associated Software

Related Tools and Software

Part Number Description
STSW-CCM003 Firmware for STEVAL-CCM003V1 board

Sample & Buy

Top
Part Number Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-CCM003V1NRNDLIS331DLH; SPZB260-PRO; STM32F103VET6-176.8No data reported, please contact our DistributorsEcopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback