Product overview
Description
The L2293Q is a monolithic integrated high voltage, high-current four-channel driver designed to accept standard DTL or TTL logic levels, drive inductive loads (such as relay solenoides, DC and stepping motors) and switching power transistors.
To simplify the use as two bridges, each pair of channels is equipped with an enable input. A separate supply input is provided for the logic, allowing the operation at a lower voltage and including internal clamp diodes.
This device switches applications at frequencies up to 50 kHz.
The L2293Q is assembled in a VFQFPN-32L 5x5 package which has exposed pad available for heatsinking.
-
All features
- 600 mA output current capability per channel
- 1.2 A peak output current (non repetitive) per channel
- Enable facility
- Overtemperature protection
- Logical “0” input voltage up to 1.5 V (high noise immunity)
- Internal clamp diodes
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | |
|---|---|---|---|---|---|
| 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | |
|---|---|---|---|---|---|
| 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| EVAL2293Q | Active Product is in volume production. | CARD | Industrial | Ecopack1 | - | - | - | |
EVAL2293Q
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EVAL2293Q | | | distributors No availability of distributors reported, please contact our sales office |
|
|
EVAL2293Q Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors