ST Life.augmented

EVAL6472PD

Fully integrated stepper motor driver mounting the L6472 in a high power PowerSO package
  • active Active

The EVAL6472PD demonstration board is a fully integrated microstepping motor driver. In combination with the STEVAL-PCC009V2 communication board and the SPIN evaluation software, the board allows the user to investigate all the features of the L6472 device. In particular, the board can be used to regulate the L6472 parameters in order to fit application requirements.

The 4-layer layout and the PowerSo package allow the top thermal performance to be obtained.

The EVAL6472PD supports the daisy chain configuration making it suitable for the evaluation of the L6472 in the multi motor applications.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • Voltage range from 8 V to 45 V
  • Phase current up to 3 Ar.m.s.
  • Dual SPI connector (with daisy chain configuration suitable)
  • SW input
  • FLAG and BUSY LED indicators
  • High thermal performance (Rthj-a12 °C/W typical)
  • Suitable for use in combination with the STEVAL-PCC009V2

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1705: Fully integrated stepper motor driver mounting the L6472 in a high power PowerSO package
2.0 1,626 KB

Application Notes

Description Version Size
pdf
AN4158: Peak current control with automatic decay adjustment and predictive current control: basics and setup
2.1 983 KB
pdf
AN4241: L6470 and L6472: fully integrated stepper motor drivers
2.0 413 KB
pdf
AN4290: L647x, L648x and powerSTEP01 family communication protocol
2.1 487 KB

User Manual

Description Version Size
pdf
UM1688: EVAL6470H, EVAL6470PD, EVAL6472H and EVAL6472PD: fully integrated microstepping motor drivers
2.0 6,087 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
Gerber files for EVAL6472PD
632 KB

Bill of Materials

Description Version Size
pdf
EVAL6472PD BOM
1.0.0 5 KB

Schematic Pack

Description Version Size
pdf
EVAL6472PD schematic
1.0.0 19 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-SPIN002 Evaluation software with graphical user interface for motor driver ICs (STSPIN)
stsw-spin004 firmware library dSPIN discovery
STEVAL-PCC009V2 IBU Motor Control & IPS universal interface
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
EVAL6472PDActiveL6472Buy Direct61.25Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA110
DIGIKEYOrder NowWORLDWIDE571
MOUSEROrder NowWORLDWIDE81
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback