ST Life.augmented

EVAL6474PD

Stepper motor driver mounting the L6474 in high power PowerSO package
  • active Active

The EVAL6474PD demonstration board is a microstepping motor driver. In combination with the STEVAL-PCC009V2 communication board and SPIN evaluation software, the board allows the user to investigate all the features of the L6474 device.

The 4-layer layout and the PowerSO package allow the highest thermal performance to be obtained.

The EVAL6474PD supports the daisy chain configuration making it suitable for the evaluation of the L6474 in multi motor applications.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • Voltage range from 8 V to 45 V
  • Phase current up to 3 Ar.m.s.
  • SPI with daisy chain feature
  • Socket for external resonator or crystal
  • FLAG LED indicator
  • Suitable for use in combination with STEVAL-PCC009V2

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1724: Stepper motor driver mounting the L6474 in a high power PowerSO package
3.0 1,627 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
Gerber files for EVAL6474PD
1.0.0 700 KB

Bill of Materials

Description Version Size
pdf
EVAL6474PD BOM
1.0.0 5 KB

Schematic Pack

Description Version Size
pdf
EVAL6474PD schematic
1.0.0 18 KB
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
EVAL6474PDActiveL6474Buy Direct61.25Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA10
DIGIKEYOrder NowWORLDWIDE101
MOUSEROrder NowWORLDWIDE41
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback