Product overview
Description
The STEVAL-ISA101V1 demonstration board is based on the L5973D, a step-down monolithic switching regulator with 2 A DC (2.5 A switch peak current) current capability over the output voltage range (1.235 V to 36 V).
The operating input voltage ranges from 4 V to 36 V. The device is based on BCD5 technology. The embedded power element is a P-channel D-MOS transistor so the driving stage does not require any bootstrap capacitor and the duty cycle can range up to 100%.
An internal oscillator fixes the switching frequency at 250 kHz. A synchronization pin is available when a higher switching frequency (up to 700 kHz) is required.
Pulse-by-pulse current protection and a frequency foldback feature always guarantee an effective short-circuit protection. Other features include voltage feed-forward, protection against feedback disconnection, inhibit and thermal shutdown.
Previous sales code: EVAL5973D.
-
All features
- Vin: 4 V to 36 V
- Vout: 1.235 V to 36 V
- Output current: 2 A DC
- Internal oscillator switching frequency: 250 kHz
- Short-circuit protection
- Inhibit and thermal shutdown
- RoHS compliant
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | |
|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | |
|---|---|---|---|---|---|
| 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | |
|---|---|---|---|---|---|
| 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-ISA101V1 | Active Product is in volume production. | CARD | Industrial | Ecopack2 | - | - | - | |
STEVAL-ISA101V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-ISA101V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
STEVAL-ISA101V1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors