STEVAL-MKI109V2
eMotion: ST MEMS adapters motherboard based on STM32. Compatible with all ST MEMS adapters based on STM32F103-
Active
The STEVAL-MKI109V2 is a motherboard designed to provide users with a complete, ready-to-use platform for the evaluation of STMicroelectronics’ MEMS products.
The board features a DIL24 socket to mount all available adapters for both digital and analog output MEMS devices.
The motherboard includes a high-performance 32-bit microcontroller, which functions as a bridge between the sensor and a PC, on which it is possible to use the downloadable graphical user interface (GUI), or dedicated software routines for customized applications.
Key Features
- Compatible with all available ST MEMS adapter boards
- Controlled by the STM32F103RET6 high-performance ARM Cortex™-M3 microcontroller
- Includes a DIL24 socket for easy MEMS adapter connection
- 3 V on-board linear voltage regulator
- DFU compatible for USB microprocessor firmware update
- USB 2.0 full-speed compliant
- Debugging connector for SWD/JTAG
- RoHS compliant
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DB1475: eMotion: ST MEMS adapters motherboard based on the STM32F103RE compatible with all ST MEMS adapters
|
1.0 | 159 KB |
User Manual
| Description | Version | Size |
|---|---|---|
|
UM0979: STEVAL-MKI109V1 and STEVAL-MKI109V2 - eMotion motherboards for MEMS adapter boards
|
2.0 | 1,156 KB |
Hardware Resources
Board Manufacturing Specification
| Description | Version | Size |
|---|---|---|
|
STEVAL-MKI109V2 gerber files
|
1.0.0 | 53 KB |
Bill of Materials
| Description | Version | Size |
|---|---|---|
|
STEVAL-MKI109V2 BOM
|
1.0.0 | 12 KB |
Schematic Pack
| Description | Version | Size |
|---|---|---|
|
STEVAL-MKI109V2 schematics
|
1.0.0 | 60 KB |
Associated Software
Related Tools and Software
| Part Number | Description |
|---|---|
| STSW-MEMS014 | Unico Lite - source code |
| STSW-MKI109 | MEMS demonstration kit software package |
| iNEMOEngine_PI3P | PI3P engine PRO - platform independent |
Sample & Buy
Top| Part Number | Marketing Status | Core Product | Order From ST | Unit Price (US$)* @ | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-MKI109V2 | Active | STM32F103 | 104.12 |
| Ecopack2 | - | ||||||||||||||||||||||||||||||||||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
||||||||||||||||||||||||||||||||||||||||||