DEMOKIT-M24LR-A
Demonstration kit for M24LRxx-R-
Active
The DEMOKIT-M24LR-A is a demonstration kit for ST Dual Interface EEPROM products which can be used to run simple demonstrations, and to evaluate the M24LRxx RF performance and capabilities.
RF application can be developed using the ISO15693 13.56MHz RF reader.
Key Features
- Short-range RF reader (ISO 15693, RF 13.56 MHz)
- ANT1-M24LR-A antenna reference board
- Installation CD-ROM including
Technical documentation Installation software PC software
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DB1099: Demonstration kit for M24LRxx Dual Interface EEPROMs
|
2.0 | 42 KB |
Application Notes
| Description | Version | Size |
|---|---|---|
|
AN3224: Developing an application allowing PR101-USB and MR101-USB FEIG readers to communicate with M24LRXX transponders
|
2.1 | 422 KB |
User Manual
| Description | Version | Size |
|---|---|---|
|
UM0853: M24LRxx application software user guide
|
3.0 | 1,697 KB |
|
UM0925: Using the M24LR64-R datalogger reference design
|
2.2 | 859 KB |
Presentations & Training Material
Presentations
| Description | Version | Size |
|---|---|---|
|
dual interface EEPROM evaluation kits and boards
|
1.0.0 | 3,743 KB |
Associated Software
Related Tools and Software
| Part Number | Description |
|---|---|
| STSW-M24LR002 | Firmware to communicate between M24LR64-R transponders and FEIG readers |
| STSW-M24LR011 | M24LR/CR95 application software setup file |
Publications and Collaterals
Flyer
| Description | Version | Size |
|---|---|---|
|
Dual Interface EEPROMs
|
2,376 KB |
Sample & Buy
Top| Part Number | Marketing Status | Core Product | Order From ST | Unit Price (US$)* @ 1 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DEMOKIT-M24LR-A | Active | M24LR64-R | 806.05 |
| Ecopack2 | - | ||||||||||||||||||||||||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
||||||||||||||||||||||||||||||||