STEVAL-IKR001V3
Sub-GHz transceiver development kit based on the SPIRIT1 (433 MHz band)-
Active
The STEVAL-IKR001V3 demonstration board is based on the SPIRIT1, which is a sub-GHz low power, low data rate transceiver suitable for ISM bands and wireless M-BUS. The demonstration board is equipped with an STM32L low power microcontroller which controls the SPIRIT1. The board also features a USB connector for PC GUI interaction and firmware updates; a JTAG connector for the microcontroller allows the development of specific firmware on the microcontroller.
Key Features
- SPIRIT1 low power sub-GHz transceiver in a standalone RF module tuned for 433 MHz band
- STM32L microcontroller based motherboard
- Suitable for wireless M-BUS systems
- Associated SPIRIT1 development kit including, documentation, STM32L firmware and GUI
- Debug connector
- USB interface
- Modulation schemes: 2-FSK, GFSK, MSK, GMSK, OOK, and ASK
- Air data rate from 1 to 500 kbps
- Very low power consumption (9 mA RX and 21 mA TX at +11 dBm)
- Excellent performance of receiver sensitivity (up to -120 dBm)
- Low duty cycle RX/TX operation mode
- Automatic acknowledgement, retransmission, and timeout protocol engine
- AES 128-bit encryption co-processor
- SPI interface for microcontroller
- RoHS compliant
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DB1683: Sub-GHz transceiver development kit based on the SPIRIT1 (433 MHz band)
|
2.0 | 237 KB |
Hardware Resources
Board Manufacturing Specification
| Description | Version | Size |
|---|---|---|
|
STEVAL-IKR001V3 gerber files
|
1.0.0 | 621 KB |
Bill of Materials
| Description | Version | Size |
|---|---|---|
|
STEVAL-IKR001V3 BOM
|
1.0.0 | 101 KB |
Schematic Pack
| Description | Version | Size |
|---|---|---|
|
STEVAL-IKR001V3 schematics
|
1.0.0 | 146 KB |
Associated Software
Related Tools and Software
| Part Number | Description |
|---|---|
| STSW-CONNECT009 | Setup for SPIRIT1 design kit |
Sample & Buy
Top| Part Number | Marketing Status | Core Product | Order From ST | Unit Price (US$)* @ | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-IKR001V3 | Active | STM32L; SPIRIT1 | 447.12 |
| Ecopack2 | - | ||||||||||||||||||||||||||||||||||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
||||||||||||||||||||||||||||||||||||||||||