STM32-SK/HIT
Hitex starter kit for STM32 F1 series Performance and Access Line microcontrollers-
Active
The Hitex starter kits are complete, full-featured solutions for starting application development and evaluating the features of the STMicroelectronics ARM®core-based microcontrollers. They come with all the hardware and software that developers need to start developing applications for STM32, STR9 and STR7 devices, including full-featured evaluation board, target microcontroller, in-circuit debugger/programmer (USB/JTAG) and the HiTOP development software with C/C++toolset.
Key Features
- Hitex Development Tools©software toolset for ARM®devices, with:
HiTOP integrated development environment (IDE) for application programming and debugging Tasking VX C/C++ compiler (STM32 kits), or GNU C/C++ compiler (STR9 and STR7 kits) - In-circuit debugger/programmer with USB interface to host PC and industry-standard JTAG interface to the target device
- Full-featured Hitex evaluation board with target microcontroller.
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DB0258: Hitex starter kits for ST ARM core-based microcontrollers
|
6.0 | 82 KB |
Sample & Buy
Top| Part Number | Marketing Status | General Description | Specific features | Order From ST | Unit Price (US$)* @ 1 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STM3210B-SK/HIT | Active | Hitex starter kit for STM32 F1 series Performance and Access Line microcontrollers | With STM32F103RB (128KB flash) MCU device | 121.27 |
| Ecopack1 | - | ||||||||||||||||
| STM3210E-SK/HIT | Active | Hitex starter kit for STM32 F1 series Performance and Access Line microcontrollers | With STM32F103VE (512KB flash) MCU device | 158.02 |
| Ecopack1 | - | ||||||||||||||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
|||||||||||||||||||||||