STM32L152-EVAL
Evaluation board for STM32L1 series - with STM32L152VB MCU-
NRND
The STM32L152-EVAL evaluation board is a complete demonstration and development platform for the STMicroelectronics ARM Cortex™-M3 core-based STM32L152VBT6 microcontroller supporting two I2C, two SPI and three USART channels, 12-bit ADC, 12-bit DAC, 16 KB internal SRAM and 128 KB Flash, USB FS, LCD controller, touch sensing and JTAG debugging support.
Key Features
- Four 5 V power supply options:
Power jack ST-LINK/V2 USB connector User USB connector Daughterboard - Audio speaker and microphone connected to DAC and ADC of STM32L152VBT6
- 2 GByte or more SPI interface MicroSD CardTM
- I2C compatible serial interface temperature sensor
- RS-232 communication
- IrDA transceiver
- JTAG and trace debug support, ST-LINK/V2 embedded.
- 240x320 TFT color LCD connected to SPI interface of STM32L152VBT6
- Joystick with 4-direction control and selector
- Reset button
- Tamper or Key button
- 4 color user LEDs and 3 LEDs as MCU power range indicator
- MCU consumption measurement circuit
- LCD glass 32 x 4 segments connected to LCD controller in STM32L152VBT6
- Extension connector for daughterboard or wrapping board
- MCU voltage choice of 3.3 V or adjustable from 1.65 V to 3.6 V
- USB FS connector
- Two touch sensing buttons
- Light dependent resistor (LDR)
- Potentiometer
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DB1208: STM32L152-EVAL evaluation board
|
2.0 | 61 KB |
Application Notes
| Description | Version | Size |
|---|---|---|
|
AN1015: Software techniques for improving microcontroller EMC performance
|
1.7 | 104 KB |
|
AN2869: Guidelines for designing touch sensing applications
|
6.0 | 980 KB |
|
AN3300: How to calibrate an STM32L1xx internal RC oscillator
|
2.0 | 404 KB |
|
AN3310: Updating firmware in STM32L1xx microcontrollers through in-application programming using the USART
|
2.0 | 351 KB |
|
AN3429: STM32 proprietary code protection overview
|
1.0 | 60 KB |
|
AN4023: STM32 secure firmware upgrade (SFU) overview
|
1.1 | 41 KB |
Technical Notes & Articles
| Description | Version | Size |
|---|---|---|
|
TN0830: How to use EWARM 6.2x with projects built with EWARM 6.1 and previous versions
|
1.1 | 97 KB |
User Manual
| Description | Version | Size |
|---|---|---|
|
UM1018: STM32L152-EVAL evaluation board
|
2.0 | 1,266 KB |
Errata Sheet
| Description | Version | Size |
|---|---|---|
|
ES0007: STM32L152-EVAL limitations
|
1.0 | 36 KB |
Hardware Resources
Board Manufacturing Specification
| Description | Version | Size |
|---|---|---|
|
STM32L152-EVAL gerber files
|
1.0.0 | 1,703 KB |
Bill of Materials
| Description | Version | Size |
|---|---|---|
|
STM32L152-EVAL BOM
|
1.0.0 | 5 KB |
Schematic Pack
| Description | Version | Size |
|---|---|---|
|
STM32L152-EVAL schematics
|
1.0.0 | 1,301 KB |
Associated Software
Related Tools and Software
| Part Number | Description |
|---|---|
| STM-STUDIO | STM Studio run-time variables monitoring and visualization tool |
| STM8L1526-EVAL | Evaluation board for STM8L15x/16x (32KB flash) ErnergyLite 8-bit MCUs |
| STSW-STM32073 | STM32L152-EVAL demonstration firmware |
Publications and Collaterals
Brochure
| Description | Version | Size |
|---|---|---|
|
STM32 32-bit ARM Cortex MCUs
|
2,500 KB |
Sample & Buy
Top| Part Number | Marketing Status | General Description | Specific features | Order From ST | Unit Price (US$)* @ 1 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STM32L152-EVAL | NRND | Evaluation board for STM32L1 series - with STM32L152VB MCU | 243.77 |
| Ecopack1 | - | |||||||||||||||||||||||||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
|||||||||||||||||||||||||||||||||