ST Life.augmented

STM3240G-SK/KEI

Keil starter kit for STM32 F4 series microcontrollers (STM32F407IG MCU)
  • active Active

The Keil starter kit is a complete, cost-effective solution for starting application development and evaluating the STMicroelectronics STM32F4 series ARM Cortex™-M4 processor-based microcontrollers.

The STM3240G-SK/KEI starter kit provides all the hardware and software you need to start developing applications for the STM32 ARM core-based families of microcontrollers. It comes complete with a full-featured evaluation board (including Ethernet, USB HS, VGA camera, external memories, CAN, USARTs, Audio, and QVGA Touchscreen LCD), Keil's MDK-ARM Lite Edition (32 KB) development tools, and the ULINK-ME™ (USB/JTAG) adapter.

Keil starter kits are available for a full range of ST ARM core-based microcontrollers.

pdf Download Datasheet

Key Features

  • The Keil MDK-Lite development tools:μVision®4 IDE/Debugger for application programming and debuggingARM C/C++ compilerRTX real-time kernel, a multi-tasking operating system for embedded applicationsMDK-Lite supports applications with up to 32 KB code-size
  • ULINK-ME in-circuit debugger/programmer with USB interface to host PC and 20-pin JTAG or 10-pin CoreSight debug interface
  • Full-featured Keil evaluation board with a 168 MHz STM32F407IG MCU

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1483: Keil™ starter kit for STM32F4 series microcontrollers (STM32F407IG MCU)
2.0 598 KB

Publications and Collaterals

Brochure

Description Version Size
pdf
STM32 32-bit ARM Cortex MCUs
2,500 KB
pdf
STM32 F4 series - High-performance Cortex-M4 MCU
1,779 KB

Sample & Buy

Top
Part Number Marketing StatusGeneral DescriptionSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM3240G-SK/KEIActiveKeil starter kit for STM32 F4 series microcontrollers (STM32F407IG MCU)Buy Direct350.59Distributor reported inventory date: 2013-06-19
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA22
ARROWOrder NowEUROPE10
RUTRONIKOrder NowEUROPE11
DIGIKEYOrder NowWORLDWIDE111
MOUSEROrder NowWORLDWIDE51
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback