STM32303C-EVAL
Evaluation board for STM32F303xx microcontrollers-
Active
The STM32303C-EVAL evaluation board has been designed as a complete demonstration and development platform for the ARM cortex-M4 core-based STM32F303VCT6 microcontroller. It features two I2Cs, three SPIs, five USARTs, one CAN, four 12-bit ADCs, two 12-bit DACs, internal 40-KByte Data SRAM, 8-KByte Program SRAM and 256-KByte Flash, Touch sensing, USB FS, JTAG debugging support. This evaluation board can be used as the reference design for user application development but it is not considered as a final application.
The full range of hardware features on the board is able to help you evaluate all peripherals (USB FS, USART, Audio DAC and ADC, TFT color LCD, IrDA, LDR, MicroSD card, motor control connectors, humidity sensor, high brightness LED, CAN, IR receiver, EEPROM, touch sensing buttons & temperature sensor, etc.) and develop your own applications. Extension headers make it possible to easily connect a daughter board or wrapping board for your specific application.
An ST-LINK/V2 is integrated on the board as an embedded in-circuit debugger and programmer for the STM32 MCU.
The STM32303C-EVAL evaluation board does not support STM32F313xx MCUs (1.65 V to 1.95 V power supply).
Key Features
- STM32F303VCT6 microcontroller
- Four 5 V power supply options:
Power jack ST-LINK/V2 USB connector User USB connector Daughter board - I2S Audio DAC, stereo audio jack which supports headset with microphone
- 2-GByte (or more) MicroSD card on SPI
- I2C compatible serial interface temperature sensor, EEPROM and RF EEPROM
- RS-232 communication
- IrDA transceiver
- JTAG/SWD and ETM trace debug support, ST-LINK/V2 embedded
- 1-Mbit SPI serial Flash memory
- 240x320 TFT color LCD connected to the SPI interface
- Joystick with 4-direction control and selector
- Reset, Tamper or Key button
- 4-color user LEDs and high brightness LED
- Humidity sensor
- Extension connectors for daughter board or wrapping board
- MCU voltage: 3.3 V or adjustable 2.0 V - 3.6 V
- USB FS connector
- Touch-sensing buttons
- RTC with backup battery
- CAN2.0A/B compliant connection
- Light-dependent resistor (LDR)
- IR receiver
- Potentiometer
- 2 motor control connectors
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DB1733: Evaluation board for STM32F303xx microcontrollers
|
2.0 | 511 KB |
User Manual
| Description | Version | Size |
|---|---|---|
|
UM1567: STM32303C-EVAL evaluation board
|
2.0 | 4,238 KB |
Programming Manual
| Description | Version | Size |
|---|---|---|
|
PM0214: STM32F3xxx and STM32F4xxx Cortex-M4 programming manual
|
3.0 | 1,709 KB |
Hardware Resources
Board Manufacturing Specification
| Description | Version | Size |
|---|---|---|
|
STM32303C-EVAL gerber files
|
1,160 KB |
Bill of Materials
| Description | Version | Size |
|---|---|---|
|
STM32303C-EVAL BOM
|
1.0.0 | 6 KB |
Schematic Pack
| Description | Version | Size |
|---|---|---|
|
STM32303C-EVAL schematics
|
1.0.0 | 2,322 KB |
Associated Software
Related Tools and Software
| Part Number | Description |
|---|---|
| STSW-STM32124 | STM32303C-EVAL demonstration firmware |
Publications and Collaterals
Brochure
| Description | Version | Size |
|---|---|---|
|
STM32 32-bit ARM Cortex MCUs
|
2,500 KB | |
|
STM32 F3 series - Cortex-M4 mixed-signal MCUs
|
1.0.1 | 1,703 KB |
Sample & Buy
Top| Part Number | Marketing Status | General Description | Specific features | Order From ST | Unit Price (US$)* @ 1 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
|||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STM32303C-EVAL | Active | Evaluation board for STM32F303xx microcontrollers | - | 249 |
| Ecopack1 | - | ||||||||||||||||||||||||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
|||||||||||||||||||||||||||||||||