ST Life.augmented

STM32F4-NETMF

Microsoft .NET Micro Framework platform for STM32 F4 series
  • active Active

The STM32F4-NETMF is a complete, cost-effective solution to start an application development with the Microsoft .NET Micro Framework environment for an STM32F4 ARM Cortex-M4 core-based microcontroller.

It allows developing, testing and deploying embedded software in C#, using Microsoft Visual Studio tools, all necessary hardware being included.

You need to install Microsoft Visual Studio 2010 or its free version, Microsoft Visual C# 2010 Express, and the .NET Micro Frame Software Development Kit and associated packages.

The "Getting Started with Mountaineer" tutorial guides you to write your first application. Mountaineer websites are: www.mountaineer.org and www.mountaineer-boards.com.

.NET Micro Framework website is: www.netmf.org.

Gadgeteer websites are: www.netmf.com/gadgeteer and www.gadgeteer.codeplex.com.

pdf Download Datasheet

Key Features

  • STM3240G-ETH/NMF evaluation boardSTM32F407VG MCUEthernet connector and embedded lwIP Stack: HTTP, TCP, UDP, DHCP, ICMP (no separate Ethernet module needed)8 Gadgeteer sockets for: GPIO (34x), CAN, SPI (2x), I2C, UART (4x), AD (3x), DA, PWM (3x)Integrated micro USB connector (no separate USB client module needed)2 pushbutton switches (Reset and User)Embedded 8-MByte Flash memory (SPI)Power LED (green) and RGB User LEDSerial Wire Debug (SWD) and boot mode selection on the manufacturer-specific connector (Z)Low power modes100 % open source hardware and software
  • STM3240G-USB/NMF evaluation boardSTM32F407VG MCU9 Gadgeteer sockets for: GPIO (34x), CAN, SPI (2x), I2C, UART (4x), AD (3x), DA, PWM (3x), USB Device/Host (independent from the second USB port, described below)Integrated micro USB connector (no separate USB client module needed)2 pushbutton switches (Reset and User)Embedded 8-MByte Flash memory (SPI)Power LED (green) and RGB User LEDSerial Wire Debug (SWD) and boot mode selection on the manufacturer-specific connector (Z)Low power modes100 % open source hardware and software

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1735: Microsoft .NET Micro Framework environment for STM32F4 microcontrollers
4.0 112 KB

Publications and Collaterals

Brochure

Description Version Size
pdf
STM32 32-bit ARM Cortex MCUs
2,500 KB
pdf
STM32 F4 series - High-performance Cortex-M4 MCU
1,779 KB

Sample & Buy

Top
Part Number Marketing StatusGeneral DescriptionSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM3240G-ETH/NMFActiveMicrosoft .NET Micro Framework platform for STM32 F4 seriesEthernet Mainboard with STM32F407 MCU-99No data reported, please contact our DistributorsN/A-
STM3240G-USB/NMFActiveMicrosoft .NET Micro Framework platform for STM32 F4 seriesUSB Mainboard with STM32F407 MCU-99No data reported, please contact our DistributorsN/A-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback