Product overview
Description
The STM32429I-EVAL evaluation board is a complete demonstration and development platform for the STMicroelectronics ARM®Cortex™-M4 core-based STM32F429 line microcontrollers.
The integrated ST-LINK/V2 provides an embedded in-circuit debugger and programmer for the STM32 MCU. Extension headers make it possible to easily connect a daughterboard for your specific application.
The STM32429I-EVAL evaluation board includes everything required for beginners and experienced users to develop applications quickly.
-
All features
- STM32F429NIH6 microcontroller
- 4.3” color TFT LCD with resistive touchscreen (480 x 272 pixels)
- Six 5 V power supply options:
- Power jack
- ST-LINK/V2 USB connector
- User USB HS connector
- User USB FS1 connector
- User USB FS2 connector
- Daughterboard
- SAI Audio DAC, stereo audio jack which supports headset with microphone
- Stereo digital microphone, audio terminal connector used to connect external speakers
- 2 GBytes (or more) SDIO interface MicroSD card
- RF EEPROM on I2C compatible serial interface
- RS-232 communication
- IrDA transceiver
- JTAG/SWD and ETM trace debug support, ST-LINK/V2 embedded
- IEEE-802.3-2002 compliant Ethernet connector
- Camera module
- 8M x 32-bit SDRAM, 1M x 16-bit SRAM and 8M x 16-bit NOR Flash
- Joystick with 4-directional control and selector
- Reset, Wakeup and Tamper buttons
- 4 color user LEDs
- Extension connectors & memory connectors for daughterboard or wrapping board
- USB OTG HS and FS with Micro-AB connectors
- RTC with backup battery
- CAN2.0A/B compliant connection
- Potentiometer
- Motor control connector
You might also like...
Recommended for you
All resources
| Resource title | Version | Latest update |
|---|
MCSDK Board Description (5 of 6)
| Resource title | Version | Latest update | ||
|---|---|---|---|---|
| ZIP | 1.0 | 29 Mar 2021 | 29 Mar 2021 | |
| ZIP | 1.0 | 29 Mar 2021 | 29 Mar 2021 | |
| ZIP | 1.0 | 29 Mar 2021 | 29 Mar 2021 | |
| ZIP | 1.0 | 29 Mar 2021 | 29 Mar 2021 | |
| ZIP | 1.0 | 29 Mar 2021 | 29 Mar 2021 | |
| ZIP | 1.0 | 29 Mar 2021 | 29 Mar 2021 |
Bill of Materials (3)
| Resource title | Version | Latest update | ||
|---|---|---|---|---|
| ZIP | 1.0 | 29 Mar 2021 | 29 Mar 2021 | |
| ZIP | 1.0 | 29 Mar 2021 | 29 Mar 2021 | |
| ZIP | 1.0 | 29 Mar 2021 | 29 Mar 2021 |
Schematic Pack (3)
| Resource title | Version | Latest update | ||
|---|---|---|---|---|
| 1.0 | 29 Mar 2021 | 29 Mar 2021 | ||
| 1.0 | 29 Mar 2021 | 29 Mar 2021 | ||
| 1.0 | 29 Mar 2021 | 29 Mar 2021 |
Quality and Reliability
| Part Number | Marketing Status | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|
| STM32429I-EVAL1 | Active | Ecopack1 | - | - | |
STM32429I-EVAL1
Package:
Ecopack1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Specific features | WEEE Compliant | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STM32429I-EVAL1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
STM32429I-EVAL1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors