ST Life.augmented

32L100CDISCOVERY

Discovery kit with STM32L100RC MCU
  • active Active

The 32L100CDISCOVERY helps you to discover the features of the STM32L100 Value Line 32-bit Cortex-M3 microcontrollers and to develop your applications easily. It includes everything required for beginners and experienced users to get started quickly.

Based on the STM32L100RCT6 , it includes an ST-LINK/V2 embedded debug tool, LEDs, pushbuttons for easy connection of additional components and modules.

A large number of free ready-to-run application firmware examples are available on www.st.com/stm32l1-discovery to support quick evaluation and development.

pdf Download
Data Brief

Key Features

  • STM32L100RCT6 microcontroller featuring 256 KB of Flash memory, 16 KB of RAM in an LQFP64 package
  • On-board ST-LINK/V2 with selection mode switch to use the kit as a standalone ST-LINK/V2 (with SWD connector for programming and debugging)
  • Board power supply: through USB bus or from an external 5 V supply voltage
  • External application power supply: 3 V and 5 V
  • Four LEDs:
  • LD1 (red) for 3.3 V power on
  • LD2 (red/green) for USB communication
  • LD3 (green) for PC9 output
  • LD4 (blue) for PC8 output
  • Two push buttons (user and reset)
  • Extension header for all LQFP64 I/Os for quick connection to prototyping board and easy probing

Image

STM32L100C-DISCO

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB2008: Discovery kit for STM32L100 Value Line
2.0 287 KB

User Manual

Description Version Size
pdf
UM1656: 32L100CDISCOVERY discovery kit for STM32L100 Value Line microcontrollers
1.0 793 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STM32L100C-DISCO gerber files
506 KB

Bill of Materials

Description Version Size
zip
STM32L100C-DISCO BOM
12 KB

Schematic Pack

Description Version Size
zip
STM32L100C-DISCO schematics
498 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-STM32131 STM32L100 Value line discovery firmware package
STM32CubeL1 Embedded software for STM32 L1 series (HAL low level drivers, USB, File system, RTOS, Touch Sensing, Graphic - coming with examples running on ST boards: STM32 Nucleo, Discovery kits and Evaluation boards)
STSW-LINK009 ST-Link, ST-Link/V2, ST-Link/V2-1 USB driver signed for XP, Windows7, Windows8
STSW-LINK007 ST-LINK/V2-1 firmware upgrade

Publications and Collaterals

Flyer

Description Version Size
pdf
STM32 for makers Releasing your creativity
15.10 1,128 KB

Brochure

Description Version Size
pdf
STM32L series - Ultra-low-power 32-bit MCUs
15.11 1,870 KB

License Agreement

Description Version Size
pdf
Evaluation products license agreement
1.0 126 KB

Sample & Buy

Top
Part Number Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM32L100C-DISCOActiveBuy Direct7.72Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA680
ANGLIA LiveOrder NowEUROPE41
Farnell Element14Order NowEUROPE581
RS COMPONENTSOrder NowEUROPE1191
DIGIKEYOrder NowWORLDWIDE951
MOUSEROrder NowWORLDWIDE571
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback