ST Life.augmented

32F401CDISCOVERY

Discovery kit with STM32F401VC MCU
  • NRND NRND

The STM32F401 Discovery helps you to discover the entry level microcontrollers of the STM32 F4 series and to develop your applications easily. It offers everything required for beginners and experienced users to get started quickly.

Based on the STM32F401VCT6, it includes an ST-LINK/V2 embedded debug tool, a gyroscope, an e-compass and digital microphone ST MEMs, an audio DAC with an integrated class D speaker driver, an OTG micro-AB connector, LEDs and pushbuttons.

A large number of free ready-to-run application firmware examples are available on www.st.com/stm32f4-discovery to support quick evaluation and development.

pdf Download
Data Brief

Key Features

  • STM32F401VCT6 microcontroller featuring 256 KB of Flash memory, 64 KB of RAM in an LQFP100 package
  • On-board ST-LINK/V2 with selection mode switch to use the kit as a standalone ST-LINK/V2 (with SWD connector for programming and debugging)
  • Board power supply: through USB bus or from an external 5 V supply voltage
  • External application power supply: 3 V and 5 V
  • L3GD20, ST MEMS motion sensor, 3-axis digital output gyroscope.
  • LSM303DLHC, ST MEMS system-in-package featuring a 3D digital linear acceleration sensor and a 3D digital magnetic sensor.
  • MP45DT02, ST MEMS audio sensor, omnidirectional digital microphone
  • CS43L22, audio DAC with integrated class D speaker driver
  • Eight LEDs:
  • LD1 (red/green) for USB communication
  • LD2 (red) for 3.3 V power on
  • Four user LEDs: LD3 (orange), LD4 (green), LD5 (red) and LD6 (blue)
  • Two USB OTG LEDs: LD7 (green) VBus and LD8 (red) over-current
  • Two pushbuttons (user and reset)
  • USB OTG with micro-AB connector
  • Extension header for LQFP100 I/Os for a quick connection to the prototyping board and an easy probing

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB2041: Discovery kit with STM32F401VC MCU
3.0 334 KB

Application Notes

Description Version Size
pdf
AN3990: Upgrading STM32F4DISCOVERY board firmware using a USB key
1.4 204 KB

User Manual

Description Version Size
pdf
UM1660: Getting started with the STM32F401 Discovery kit
2.0 720 KB
pdf
UM1669: Discovery kit for STM32F401 line
1.0 1,087 KB
pdf
UM1671: Getting started with STM32F401 Discovery software development tools
1.0 764 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STM32F401C-DISCO gerber files
1,749 KB

Bill of Materials

Description Version Size
zip
STM32F401C-DISCO BOM
11 KB

Schematic Pack

Description Version Size
zip
STM32F401C-DISCO schematics
313 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STM32CubeF4 Embedded software for STM32F4 series (HAL low level drivers, USB, TCP/IP, File system, RTOS, Graphic - coming with examples running on ST boards: STM32 Nucleo, Discovery kits and Evaluation boards)
STSW-STM32136 STM32F401 discovery firmware package (UM1660)
STSW-STM32142 Using STM32F4 MCU power modes with best dynamic efficiency (AN4365)
STSW-LINK009 ST-Link, ST-Link/V2, ST-Link/V2-1 USB driver signed for XP, Windows7, Windows8
STSW-LINK007 ST-LINK/V2-1 firmware upgrade

Publications and Collaterals

Flyer

Description Version Size
pdf
STM32 for makers Releasing your creativity
15.10 1,128 KB
pdf
STM32F401/410/ 411 - High-performance Access line
15.11 1,015 KB

Brochure

Description Version Size
pdf
STM32 32-bit MCU family - Leading supplier of ARM® Cortex®-M microcontrollers
16.02 1,184 KB

License Agreement

Description Version Size
pdf
Evaluation products license agreement
1.0 126 KB

Sample & Buy

Top
Part Number Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM32F401C-DISCONRND-17.4Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA1044
ANGLIA LiveOrder NowEUROPE31
ARROWOrder NowEUROPE5190
RS COMPONENTSOrder NowEUROPE3941
RUTRONIKOrder NowEUROPE1551
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback