ST Life.augmented

STM8L-PRIMER

Complete EvoPrimer ready to use from Raisonance for easy evaluation and development with STM8L MCUs
  • active Active

Raisonance’s Primers are a uniquely fun, easy, low-risk solution for exploring, evaluating and developing applications for the STM32 and STM8 microcontrollers. They include everything that users need to better understand the STM32/STM8’s peripheral implementation and operation.

The EvoPrimer range is an enhancement of the original Primer1 and Primer2 devices. It offers even more flexibility to evaluate a range of STM32 microcontrollers and STM8L ultralow power line microcontrollers, using the same EvoPrimer base with interchangeable target boards (to test different microcontrollers) or extension boards.

The EvoPrimer base has a removable transparent cover and USB cable which includes features such as the debugging/programming interface and most of the hardware features that you need to evaluate the capabilities of the target MCU. The base can also be extended by using its add-on connector to add components and circuitry.

The EvoPrimer target board(s) include the target MCU and may also include additional hardware features for target MCU evaluation.

The Primers can be purchased as complete evaluation tools, which can then be modified by purchasing an accessory, or they can be created from the interchangeable accessories:

The complete evaluation tools for the STM8L and STM32 microcontroller families consist of an EvoPrimer base with the relevant EvoPrimer target board.

The EvoPrimer accessories permit the EvoPrimer base and EvoPrimer target boards (and extension boards) to be ordered separately.

pdf Download Datasheet

Key Features

  • The versatile EvoPrimer range includes:In-circuit debugging/programming via dedicated USB connection to the host PCEvaluation features including USB connector and MEMs sensorComprehensive development softwareErgonomic designMEMs-based controlsTouchscreen TFT display, color LCDJoystickAudio circuit/JackMEMS accelerometerLi-Ion battery with charge management circuitMicro SD Card™ connectorAdd-on connector for extension boards with USART, SPI, I2C and analog/digital I/Os
  • STM8L ultralow power EvoPrimer features:STM8L152C6 MCU with 32 KB FlashLow power consumptionLCD (7-segment)Temperature sensorSolar cells
  • STM32F connectivity lineEvoPrimer features:STM32F107VC MCU with 256 KB FlashMini-USB OTG connector
  • STM32F performance lineEvoPrimer features:STM32F103VG MCU with 1 MB FlashMini-USB connector
  • STM32F high-performance and Digital Signal Processing (DSP) EvoPrimer features:STM32F407IG MCU with 1 MB Flash1.3 M pixel image sensor3-axis gyroscope16 Mbit of SRAMSTA529A audio-codecMini-USB connector (HS, USB 2.0 OTG) and dual CAN connector
  • STM32L ultralow power EvoPrimer features:STM32L152VB MCU with128 KB FlashLCD (14-segment)Temperature and pressure sensorsSolar cells and Li-ion battery
  • Inertial sensor extension board features:3-axis gyroscopePressure and temperature sensorMagnetometer and accelerometer
  • Primer2 (STM3210E-PRIMER) and Primer1 (STM3210B-PRIMER) are replaced by the STM32F performance line EvoPrimer.

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB0475: Raisonance STM32 and STM8 Primers for fun, easy evaluation and development with STM32 and STM8
9.0 215 KB

Application Notes

Description Version Size
pdf
AN2869: Guidelines for designing touch sensing applications
6.0 980 KB

Associated Software

Related Tools and Software

Part Number Description
STM-STUDIO STM Studio run-time variables monitoring and visualization tool
STMPRIMER EvoPrimer components to build your own EvoPrimer for easy evaluation and development with STM32 and STM8 MCUs

Sample & Buy

Top
Part Number Marketing StatusGeneral DescriptionSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM8L1526PRIMERActiveComplete EvoPrimer ready to use from Raisonance for easy evaluation and development with STM8L MCUsEvoPrimer base with STM8L15x (32KB flash) MCU target boardBuy direct96.77Distributor reported inventory date: 2013-05-20
Distributor NameRegionStockMin. order
AVNETOrder nowAMERICA50
DIGIKEYOrder nowWORLDWIDE31
MOUSEROrder nowWORLDWIDE101
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback