Loading spinner

SPC56L-Discovery

Active
Design Win

Discovery Plus Kit for SPC56 L line - with SPC56EL70L5 MCU

Download databrief Order Direct

Product overview

Description

The SPC56xL Discovery+ kit helps you to discover SPC56L line Power Architecture® Microcontrollers with full access to CPUs, I/O signals and peripherals such as CAN, UART, FlexRay, JTAG, K-Line, LIN at budget price.

Free ready-to-run application firmware examples are available on www.st.com/SPC56Ldiscovery and inside SPC5Studio (www.st.com/spc5studio) to support quick evaluation and development.

SPC5studio includes visual configurable code generation engine, board support package (BSP), startup routines, interrupt services, free RTOS (optional) and a full set of low level drivers. SPC5Studio includes Hightec GNU "C" compiler, with a 30-days full free trial license. SPC5Studio is available for free download.

The SPC56xL family is designed to address all Automotive Applications but as well industrial safety oriented applications.

The SPC56xL devices featured specific functions to make the design of ASIL D/SIL-3 applications easier.

An E2E Community is available on ST WEB: https://my.st.com/public/STe2ecommunities/mcu.

  • All features

    • Board Supply: Single 12 VDC external power supply input. Two regulators provide power voltages 5 V and 3.3 V.
    • Main power switch and three power supply status LEDs (+12 V, +5 V and +3.3 V)
    • All MCU signals accessible by a 37 x 4 100 mil pin grid array allowing connection of an additional board for dedicated applications.
    • JTAG interface (7 x 2 male 100 mil connector)
    • Two FlexRay channels with jumper enable and DB9 male connector.
    • Two CAN channels with jumper enable and DB9 male connector
    • K-Line interface.
    • Two LIN interfaces (HW configurable)
    • Two potentiometers for analog voltage input
    • Three user LEDs.
    • 40 MHz crystal.
    • Reset push button.
    • Specification:
      • Board size 115 x 135mm
      • 12 VDC center positive, 2.1 mm inner diameter.

You might also like...

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
SPC56EL70L5DISP
Active
Ecopack1 - -

SPC56EL70L5DISP

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

Longevity Starting Date

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Specific features
WEEE Compliant
Core Product
SPC56EL70L5DISP
Available at distributors

Distributor availability of SPC56EL70L5DISP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC56EL70L5DISP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC56EL70L5DISP

Supplier:

ST

Specific features:

-

WEEE Compliant:

-

Core Product:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors