SPC56M-Discovery
Active
Design Win
Discovery Plus Kit for SPC56 M line - with SPC563M64L7 MCU

Download databrief Order Direct

Product overview

Description

The SPC56M-DIS Discovery+ kit helps to discover SPC56 M line Power Architecture®Microcontrollers with full access to CPUs, GPI/O's and peripherals such as CAN, UART, JTAG, K-Line, LIN at budget price.

Free ready-to-run application firmware examples are available inside SPC5Studio to support quick evaluation and development.

SPC5Studio includes visual configurable code generation engine, board support package (BSP), startup routines, interrupt services, free RTOS (optional) and a full set of low level drivers. SPC5Studio includes Hightec GNU "C" compiler, with a 30-days full free trial license. SPC5Studio is available for free download.

The SPC56 M line is designed to address cost sensitive powertrain and transmission applications.

The SPC56M key functionality is Time processing units (eTPU) a coprocessor to create events in sync with internal or external signals without flooding the CPU with interrupt to serve.

An E2E Community is available on ST WEB to get ST experts support in getting started quickly with SPC56 microcontrollers.

  • All features

    • SPC563M64L7 32-bit Power Architecture®Book E compliant e200z335 CPU core, 1.5Mbyte on-chip in an LQFP176 package.
    • Board Supply: Single 5VDC external power supply input.
    • All GPIOs and DSPI/uSB signals accessible by a 4x36 100mil pin grid array allowing connection of an additional boards for dedicated applications.
    • JTAG interface (7x2 male 100mil)
    • 2 high speed CAN interface (DB9 male)
    • 2 eSCI interface (DB9 female) or 1
    • SCI interface + 1 K-LINE interface.
    • 2 deserial serial peripheral interface (DSPI) modules (compatible with Microsecond Bus)
    • 1 Optional high speed Nexus interface
    • 4 LEDs: LE3 for 5 V power on,LE4 for Reset, LE1 and LE2 for GPIO99 and GPIO98 (for user)
    • 12MHz crystal.
    • 2 potentiometers for ADC quick evaluation
    • Reset push button.
    • Board size 145 x 97.5mm

You might also like...

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
SPC563M-DISP
Active
Ecopack1 - -

SPC563M-DISP

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

Longevity Starting Date

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Specific features
WEEE Compliant
Core Product
SPC563M-DISP

Distributor availability of SPC563M-DISP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC563M-DISP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC563M-DISP

Supplier:

ST

Specific features:

-

WEEE Compliant:

-

Core Product:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors