ST Life.augmented

STM32F4DIS-EXT

STM32F4DISCOVERY extension board
  • active Active

This set of 4 boards expands the functionality of the STM32F4 Discovery kit. A base board, connected to the STM32F4 Discovery provides Ethernet connectivity, a micro SD Cardâ„¢ slot and extension connectors for the LCD and camera boards, and provides easy access to features such as UART, SPI, CAN and so on. The Wi-Fi board connects to the STM32F4 Discovery using serial host interface (UART or SPI). A digital camera board featuring a 1.3 Megapixel CMOS sensor, a 3"5 LCD board with touch screen capability connected to the base board along with a Wi-Fi board featuring the SN8200 Wi-Fi module form a complete system.

For more information, visit

www.element14.com/stm32f4-expansion

pdf Download
Data Brief

Key Features

  • Base board
  • Micro SD Cardâ„¢ slot
  • 10/100 Ethernet with IEEE 1588v2 (RJ45 connector)
  • Connector for camera board
  • Connector for LCD board
  • Connector with UART, I2C, SPI, CAN, PWM and GPIOs
  • 3"5 LCD board
  • Driving IC: SSD2119
  • Display format: 320 * 240
  • Color: 262K colors
  • Backlight: PWM control
  • Interface: 16-bit 8080 parallel system interface
  • Touch screen: 4-wire resistive touch screen
  • Camera board
  • Signal system: CMOS 1.3 Megapixel
  • Resolution: Up to 1280 * 1024
  • Supports still photos
  • Frame rate: 15 fps for SXGA, 30 fps for VGA and CIF.
  • Wi-Fi board
  • 2.4GHz IEEE 802.11b/g/n
  • Support AP/STA Dual mode
  • Built-in TCP/IP Stack, HTTP, DHCP, DNS and Web Server
  • Support WPA/WPA2 PSK security
  • Wi-Fi SN8200 module: chipset: Broadcom BCM43362 and STM32
  • Host Interface: UART, SPI Interface & Standalone
  • Other Interface: GPIO, ADC, DAC, I2C
  • JTAG Interface for Debugging
  • Power Options:- 5V Power Jack- Mini USB Plug

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1843: STM32F4 Discovery kit expansion boards
2.0 180 KB

User Manual

Description Version Size
pdf
UM0100: ST7MDT25-DVP3 probe user guide
1.4 1,539 KB
pdf
UM0106: ST7MDT20-DVP3 Probe User Guide
1.6 1,520 KB
pdf
UM0107: ST7MDT10-DVP3 Probe User Guide
2.2 1,318 KB
pdf
UM0139: ST7MDT10-EMU3 probe user guide
6.1 3,030 KB

Sample & Buy

Top
Part Number Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM32F4DIS-BBActiveBase boardBuy Direct39.2Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
AVNETOrder NowAMERICA150
Newark Element14Order NowAMERICA1660
ANGLIA LiveOrder NowEUROPE11
ARROWOrder NowEUROPE10
Farnell Element14Order NowEUROPE5051
RS COMPONENTSOrder NowEUROPE461
DIGIKEYOrder NowWORLDWIDE1861
FUTUREOrder NowWORLDWIDE41
MOUSEROrder NowWORLDWIDE1231
Ecopack1-
STM32F4DIS-CAMActiveCamera boardBuy Direct33.07Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA419
AVNETOrder NowAMERICA180
Newark Element14Order NowAMERICA640
Farnell Element14Order NowEUROPE1011
RS COMPONENTSOrder NowEUROPE21
DIGIKEYOrder NowWORLDWIDE391
MOUSEROrder NowWORLDWIDE431
Ecopack1-
STM32F4DIS-LCDActive3"5 LCD moduleBuy Direct53.9Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA512
AVNETOrder NowAMERICA110
Newark Element14Order NowAMERICA750
Farnell Element14Order NowEUROPE1771
RS COMPONENTSOrder NowEUROPE521
DIGIKEYOrder NowWORLDWIDE821
MOUSEROrder NowWORLDWIDE781
Ecopack1-
STM32F4DIS-WIFIActiveBuy Direct42.87Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA1660
Farnell Element14Order NowEUROPE601
RS COMPONENTSOrder NowEUROPE131
DIGIKEYOrder NowWORLDWIDE101
MOUSEROrder NowWORLDWIDE891
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback