Product overview
Description
Accordo2 is a device that provides a cost effective microprocessor solution for modern automotive car radio systems, with an embedded powerful Digital Sound Processing subsystem, as well as a MIPS efficient ARM Cortex-R4 processor.
In addition, an ARM Cortex-M3 controller is dedicated for real-time Vehicle Interface Processing.
In terms of peripherals, Accordo2 comes with an exhaustive set of common interfaces (UART/I2S/I2C/USB/MMC) which make the device optimal for implementing a feature reach system as well as a cost effective solution.
The solution is bundled with a complete software package, which allows a very fast system implementation.
Accordo2 manages the entire audio chain from analog or digital inputs to analog or digital outputs, including digital audio media decoding, sample rate conversion among various sources, intelligent routing and audio effects / DSP post processing. With its flexible memory configuration, it allows implementing from very low cost systems based on real time OS, scaling up to demanding applications based on Linux OS.
-
All features
- AEC-Q100 qualified
- Core and infrastructure
- ARM Cortex-R4 MCU running at up to 600 MHz
- MCU memory organization
- L1 Cache: 32K instruction, 32K data
- 32 KB ITCM + 32 KB DTCM
- 1.25 MB embedded SRAM
- STA109x SDRAM controller: 16/32-bit data up to 166 MHz
- STA108x SDRAM controller: 16-bit data up to 166 MHz
- Serial QIO NOR interface executable in place
- 16-bit parallel NAND/NOR controller
- 32-bit watchdog timer
- 16-channel DMA
- 8x 32-bit free running times/counters
- 5x 16-bit extended function timer (EFT) with input capture/output compare and PWM
- Real time clock (RTC) with fraction readout
- Audio Subsystem
- Sound processing DSPs (450MIPS)
- 1x 6 stereo channels hardware Sample Rate Converter
- 6x audio DAC with 103 dB SNR A-Weighted
- 9x Rx / 8x Tx audio interfaces (I2S/ multichannel ports)
- 1x single ended stereo ADC for AUX IN/Tuner with internal switching logic; 98 dB SNR A-Weighted
- 1x differential Mono ADC for Voice/Tel-IN with internal switching logic; 105 dB SNR
- Media Interfaces
- 2x Secure-Digital Multimedia Memory Card Interface (SD3.0/MMC4.4/SDIO)
- 2x USB 2.0 (1x Host and 1x Dual Role) with integrated PHY and support of the charging function
- SPDIF with CDROM block decoder support
- Display Subsystem
- STA109x
- TFT controller up to 1024x1024, 18bpp
- Resistive Touch Screen Controller
- Video Input Port, ITU-601/656
- Graphics acceleration
- STA108x
- not present
- STA109x
- Embedded Isolated Vehicle Interface
- Dedicated Cortex-M3 core
- 256KB isolated embedded memory
- Secured NOR interface
- I/O Interfaces
- 1x 10 channels 10-bits ADC
- 3x I2C multi-master/slave interfaces
- 4x UART Controllers
- 3x Synchronous Serial Port (SSP/SPI)
- GPIO ports
- STA109x: 7x 32-bit (179 GPIOs)
- STA108x: 6x 32-bit (130 GPIOs)
- JTAG based in-circuit emulator (ICE) with Embedded Trace Module
- CAN ports
- STA10x5: 2
- STA10x0: not present
- Operating Conditions
- VDD: 1.14 V - 1.26 V
- VDD_IO: 3.3 V ±10%
- VDD_IO_ON: 3.3 V ±10%,
- Ambient temperature range: -40 / +85 °C
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| STA1085ELA3 | Active | LFBGA 361 16x16x1.7 | Automotive | Ecopack2 | - | - | |
| STA1085ELA3S1 | Active | LFBGA 361 16x16x1.7 | Automotive | Ecopack2 | - | - | |
| STA1085EOA3 | Active | LFBGA 361 16x16x1.7 | Automotive | Ecopack2 | - | - | |
| STA1085EOA3TR | Active | LFBGA 361 16x16x1.7 | Automotive | Ecopack2 | - | - | |
| STA1085POA3 | Active | LFBGA 361 16x16x1.7 | Automotive | Ecopack2 | - | - | |
STA1085ELA3S1
Package:
LFBGA 361 16x16x1.7Material Declaration**:
STA1085POA3
Package:
LFBGA 361 16x16x1.7Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| STA1085POA3 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| STA1085ELA3 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| STA1085EOA3TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| STA1085EOA3 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| STA1085ELA3S1 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
STA1085POA3 Active
STA1085ELA3 Active
STA1085EOA3TR Active
STA1085EOA3 Active
STA1085ELA3S1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors