Product overview
Description
The 32F746GDISCOVERY Discovery kit is a complete demonstration and development platform for STMicroelectronics Arm® Cortex®-M7-core-based STM32F746NG (STM32F746NGH6 order code) microcontroller.
The 32F746GDISCOVERY Discovery kit is used as reference design for user application development before porting to the final product, thus simplifying the application development.
The Discovery kit enables a wide diversity of applications taking benefit from audio, multi-sensor support, graphics, security, video and high-speed connectivity features.
The ARDUINO connectivity support provides unlimited expansion capabilities with a large choice of specialized add-on boards
The 32F746GDISCOVERY board is provided with the STM32CubeF7 MCU package, which offers an STM32 comprehensive software HAL library as well as various software examples.
-
All features
- STM32F746NGH6 Arm® Cortex® core-based microcontroller with 1 Mbyte of Flash memory and 340 Kbytes of RAM, in BGA216 package
- 4.3” RGB 480×272 color LCD-TFT with capacitive touch screen
- Ethernet compliant with IEEE-802.3-2002
- USB OTG HS
- USB OTG FS
- SAI audio codec
- Two ST-MEMS digital microphones
- 128-Mbit Quad-SPI Flash memory
- 128-Mbit SDRAM (64 Mbits accessible)
- Two user and reset push-buttons
- Board connectors:
- Camera
- microSD™ card
- RF-EEPROM daughterboard connector
- 2×USB with Micro-AB
- Ethernet RJ45
- SPDIF RCA input connector
- Audio line in and line out jack
- Stereo speaker outputs
- ARDUINO Uno V3 expansion connectors
- Flexible power-supply options: ST-LINK, USB VBUS or external sources
- Power supply output for external applications: 3.3 V or 5 V
- Comprehensive free software libraries and examples available with the STM32Cube MCU Package
- On-board ST-LINK/V2-1 debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
- Support of a wide choice of Integrated Development Environments (IDEs) including IAR™, Keil®, GCC-based IDEs, and Arm® Mbed™
You might also like...
Featured Videos
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 3.0 | 13 Feb 2023 | 13 Feb 2023 | |||
| ZIP | 2.1 | 07 Feb 2020 | 07 Feb 2020 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 3.0 | 06 Dec 2022 | 06 Dec 2022 |
Schematic Pack (4)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 10 Feb 2020 | 10 Feb 2020 | ||||
| 2.0 | 10 Feb 2020 | 10 Feb 2020 | ||||
| 1.0 | 06 Dec 2022 | 06 Dec 2022 | ||||
| 1.0 | 06 Dec 2022 | 06 Dec 2022 |
Quality and Reliability
| Part Number | Marketing Status | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|
| STM32F746G-DISCO | Active Product is in volume production. | Ecopack1 | - | - | |
STM32F746G-DISCO
Package:
Ecopack1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Specific features | WEEE Compliant | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STM32F746G-DISCO | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
STM32F746G-DISCO Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors